Product groups
Telescopic slides, steel compact, full extension, load capacity up to 480 kg
K2074

Telescopic slides, steel compact, full extension, load capacity...

go back

Item description/product images

DescriptionMaterial:Rails steel.
Ball cages steel.
Ball stainless steel.
Version:Slides electro zinc-plated.
Ball cages, electro zinc-plated.
Balls hardened.
Note for ordering:Sold individually.Note:On telescopic slides with full extension, the travel is equal to the installed length, which ensures greater comfort and accessibility. The telescopic slides achieve the specified load capacities when side-mounted.

The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used.

The load capacity is ca. 70% lower by horizontal mounting.

Suitable for a slide spacing up to 1,000 mm.
Technical data:Traversing speed: 0.5 m/s.Temperature range:-20 °C - +180 °C.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2074 Telescopic slides, steel compact, full extension, load capacity up to 480 kg 141 kB
 Technical information for milled telescopic slides 303 kB

Drawings

Telescopic slides, steel compact, full extension, load capacity up to 480 kg

Item selection/filter

Order No.BB1DHLL1L2L3No. of
holes
Travel
S
Loading
per pair
kg
CADAcc.PriceOrder
K2074.04007025M83240050-2008400440 on request
K2074.04507025M83245050-2508450450 on request
K2074.05007025M83250050-3008500460 on request
K2074.05507025M83255050-3508550470 on request
K2074.06007025M83260050-4008600480 on request
K2074.06507025M83265050200-12650460 on request
K2074.07007025M83270050225-12700440 on request
K2074.07507025M83275050250-12750420 on request
K2074.08007025M83280050275-12800400 on request
K2074.08507025M83285050300-12850380 on request
K2074.09007025M83290050325-12900360 on request
K2074.09507025M83295050350-12950340 on request
K2074.10007025M832100050375-121000320 on request
K2074.10507025M832105050400-121050310 on request
K2074.11007025M832110050425-121100300 on request
K2074.11507025M832115050450-121150290 on request
K2074.12007025M832120050475-121200280 on request
K2074.12507025M832125050500-121250270 on request
K2074.13007025M832130050525-121300260 on request
K2074.14007025M832140050575-121400240 on request
K2074.15007025M832150050625-121500220 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33