Product groups
Steel telescopic slides for side mounting, over-extension, load capacity up to 68 kg
K2091

Steel telescopic slides for side mounting, over-extension, load...

go back

Item description/product images

DescriptionMaterial:Slides steel.
Ball cages steel.
Balls, steel.
Version:Slides electro zinc-plated.
Ball cages, electro zinc-plated.
Balls hardened.
Note for ordering:Sold in pairs.Note:On telescopic slides with over-extension, the travel is greater than the installed length. Latches in open and closed positions. When the release lever is actuated, the drawer can be taken out easily and separated from the guide.
The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 10,000 cycles.

The load capacity is ca. 75% lower by horizontal mounting.
Temperature range:-20 °C - +70 °C.Drawing reference:
1) Mounting hole by K2091.0305 not available.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2091 Steel telescopic slides for side mounting, over-extension, load capacity up to 68 kg 172 kB

Drawings

Steel telescopic slides for side mounting, over-extension, load capacity up to 68 kg

Item selection/filter

Order No.A

A1A2A3A4A5A6A7A8A9A10BCADAcc.PriceOrder
K2091.030516--209,5234,9260,3--200,1212,8225,512,7 on request
K2091.035616--260,3285,7311,1--250,9263,6276,312,7 on request
K2091.040616--311,1336,5361,9--301,7314,4327,112,7 on request
K2091.045716177,8314,4361,9387,3412,7143279,4352,5365,2377,912,7 on request
K2091.050816203,2365,2412,7438,1463,5168,4330,2403,3416428,712,7 on request
K2091.055916228,6416463,5488,9514,3193,8381454,1466,8479,512,7 on request
K2091.061016254466,8514,3539,7565,1219,2431,8504,9517,6530,312,7 on request
K2091.066016279,4517,6565,1590,5615,9244,6482,6555,7568,4581,112,7 on request
K2091.071116304,8568,4615,9641,3666,7270533,4606,5619,2631,912,7 on request
Order No.HTravel
S
LFp1=
load capacity/pair
10.000 cycl.
AssemblyProduct typePackaging typeCADAcc.PriceOrder
K2091.030550,833030568side mountingstandard1 piece = 1 pair on request
K2091.035650,838135667side mountingstandard1 piece = 1 pair on request
K2091.040650,843240667side mountingstandard1 piece = 1 pair on request
K2091.045750,848345766side mountingstandard1 piece = 1 pair on request
K2091.050850,853350866side mountingstandard1 piece = 1 pair on request
K2091.055950,858455964side mountingstandard1 piece = 1 pair on request
K2091.061050,863561061side mountingstandard1 piece = 1 pair on request
K2091.066050,868666058side mountingstandard1 piece = 1 pair on request
K2091.071150,873771155side mountingstandard1 piece = 1 pair on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33