Product groups
Telescopic slides, aluminium for side mounting, full extension, load capacity up to 300 kg
K1721

Telescopic slides, aluminium for side mounting, full extension,...

go back

Item description/product images

DescriptionMaterial:

Rail aluminium.
Ball cage stainless steel 1.4301.
Balls stainless steel 1.4021.

Version:Slides bright.
Ball cages bright.
Balls bright.
Note for ordering:Sold in pairs.Note:By telescopic slides with full extension, the travel is roughly equal to the installed length, which ensures greater comfort and accessibility. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The load capacity specified is calculated with a slide spacing of 600 mm and is based on the maximum value with 10,000 cycles.

Not suitable for horizontal mounting.

Re-lubrication with high pressure grease is recommended after 2,000 cycles.

The end plate has been tested with the specified load rating over 10 cycles and a speed of 0.8 m/s. External end plates are also recommended.
Temperature range:-20°C to +110°C.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1721 Telescopic slides, aluminium for side mounting, full extension, load capacity up to 300 kg 138 kB
 Technical information for telescopic slides 348 kB
 Overview of items telescopic slides 37,1 kB

Drawings

Telescopic slides, aluminium for side mounting, full extension, load capacity up to 300 kg

Item selection/filter

Order No.

AssemblyProduct typeLoading
per pair
kg
Packaging typeCADAcc.PriceOrder
K1721.0300side mountingstandard2401 piece = 1 pair on request
K1721.0350side mountingstandard2551 piece = 1 pair on request
K1721.0400side mountingstandard2701 piece = 1 pair on request
K1721.0450side mountingstandard2851 piece = 1 pair on request
K1721.0500side mountingstandard3001 piece = 1 pair on request
K1721.0550side mountingstandard3001 piece = 1 pair on request
K1721.0600side mountingstandard3001 piece = 1 pair on request
K1721.0650side mountingstandard2951 piece = 1 pair on request
K1721.0700side mountingstandard2901 piece = 1 pair on request
K1721.0800side mountingstandard2701 piece = 1 pair on request
K1721.0900side mountingstandard2501 piece = 1 pair on request
K1721.1000side mountingstandard2301 piece = 1 pair on request
Order No.A

A1A2A3A4A5BHTravel
S
LCADAcc.PriceOrder
K1721.03007,5142,52857512515026,580300300 on request
K1721.03507,5167,533510015020026,580350350 on request
K1721.04007,5192,538512517525026,580400400 on request
K1721.04507,5217,543515020030026,580450450 on request
K1721.05007,5242,548517522535026,580500500 on request
K1721.05507,5267,553520025040026,580550550 on request
K1721.06007,5292,558522527545026,580600600 on request
K1721.06507,5317,563525030050026,580650650 on request
K1721.07007,5342,568527532555026,580700700 on request
K1721.08007,5392,578532537565026,580800800 on request
K1721.09007,5442,588537542575026,580900900 on request
K1721.10007,5492,598542547585026,58010001000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33