Product groups
Telescopic slides, steel for side mounting, partial extension, load capacity up to 65 kg
K1711

Telescopic slides, steel for side mounting, partial extension,...

go back

Item description/product images

DescriptionMaterial:Slides steel.
Ball cages steel.
Balls, steel.
Version:Slides electro zinc-plated.
Ball cages, electro zinc-plated.
Balls hardened.
Note for ordering:Sold in pairs.Note:On telescopic slides with partial extension, the travel is less than the installed length. Latches in open position. When the release lever is actuated, the drawer can be taken out easily and separated from the guide.
The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used.
The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 10,000 cycles.

The load capacity is ca. 75% lower by horizontal mounting.

The head height of the fastening screws should not exceed 2.5 mm otherwise there is a risk of collision with other parts of the slide.
Temperature range:-20 °C - +70 °C.Advantages:Latches in open position
Quick frontal release
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1711 Telescopic slides, steel for side mounting, partial extension, load capacity up to 65 kg 147 kB
 Technical information for telescopic slides 348 kB
 Overview of items telescopic slides 41,5 kB

Drawings

Telescopic slides, steel for side mounting, partial extension, load capacity up to 65 kg

Item selection/filter

Order No.

AssemblyProduct typeLoading
per pair
kg
Packaging typeCADAcc.PriceOrder
K1711.0305side mountingstandard651 piece = 1 pair on request
K1711.0356side mountingstandard651 piece = 1 pair on request
K1711.0406side mountingstandard601 piece = 1 pair on request
K1711.0457side mountingstandard551 piece = 1 pair on request
K1711.0508side mountingstandard501 piece = 1 pair on request
K1711.0559side mountingstandard401 piece = 1 pair on request
K1711.0610side mountingstandard351 piece = 1 pair on request
K1711.0660side mountingstandard301 piece = 1 pair on request
K1711.0711side mountingstandard301 piece = 1 pair on request
Order No.A

A1A2A3A4A5A6A7BHTravel
S
LCADAcc.PriceOrder
K1711.030528,6-136,5247,6260,3-215,92549,535,3201,5305 on request
K1711.035628,6-187,3298,4311,1-266,7304,89,535,3252,5356 on request
K1711.040628,6-238,1349,2361,9-317,5355,69,535,3303406 on request
K1711.045728,6200288,9400412,7203,2342,9406,49,535,3329457 on request
K1711.050828,6225,4339,7450,8463,5228,6393,7457,29,535,3379,5508 on request
K1711.055928,6250,8390,5501,6514,3254419,15089,535,3405559 on request
K1711.061028,6276,2441,3552,4565,1279,4444,5558,89,535,3430,5610 on request
K1711.066028,6301,6492,1603,2615,9304,8495,3609,69,535,3481,5660 on request
K1711.071128,6327542,9654666,7330,2520,7660,49,535,3506,5711 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33