Product groups
Telescopic slides, steelfor side mounting, over-extension, load capacity up to 90 kg
K1580

Telescopic slides, steel for side mounting, over-extension, load...

go back

Item description/product images

DescriptionMaterial:Slides steel.
Ball cages steel and plastic.
Balls C-steel.
Version:Slides electro zinc-plated and trivalent blue passivated.
Balls hardened.
Note for ordering:Supplied in pairsNote:On telescopic slides with over-extension, the travel is greater than the installed length. Interlocking in closed position. When the release lever is actuated, the drawer can be taken out easily and separated from the guide.
The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The specified load capacities refer to the maximum value for 20,000 cycles.
Note:The load capacity of all telescopic slides is tested to DIN EN 15338 Level 1.Special features:
RoHS

Drawings

Telescopic slides, steelfor side mounting, over-extension, load capacity up to 90 kg

Item selection/filter

Order No.AA1A2A3A4A5B

HLTravel
S
Loading
per pair
kg
CADAcc.PriceOrder
K1580.030031,7557122-31,75233,5195830033890 on request
K1580.035031,7557172-31,75283,5195835038890 on request
K1580.040031,755711111131,75333,5195840043890 on request
K1580.045031,755713613631,75383,5195845048890 on request
K1580.050031,755716116131,75433,5195850053890 on request
K1580.055031,755718618631,75483,5195855058890 on request
K1580.060031,755721121131,75533,5195860063890 on request
K1580.065031,755723623631,75583,5195865068890 on request
K1580.070031,755726126131,75633,5195870073890 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33