Product groups
Telescopic slides, steel Double-T form, full extension, load capacity up to 305 kg
K2018

Telescopic slides, steel Double-T form, full extension, load...

go back

Item description/product images

DescriptionMaterial:Rail and race ball-bearing steel.
Balls, ball-bearing steel.
Ball cage steel.
Version:Rail, runner and ball cage electro zinc-plated.
Race inductively hardened.
Balls hardened.
Note for ordering:Sold individually.Note:Full extension consisting of two guide rails which form the intermediate element when connected to each other to form a double T profile, plus two runners which form the link to the connection construction as fixed and moving elements. High load rating and low bending thanks to compact, square design with high base load. The maximum travel is greater than the closed length of the telescopic slide. Mounting should be carried out horizontally if possible. To allow access to all fastening holes, the locking screw in the rail must be removed before mounting and replaced afterwards. Travel in both directions is achieved by removing the locking screws.

The internal stops limit the cage. Provide external stops for a loaded system.

Form A:
Use grade 10.9 screws to install the slide.
Form B:
Use grade 10.9 DIN EN ISO 10642 countersunk head screws to install the slide.

The maximum traversing speed is 0.8 m/s.

Application temperature -30 °C to +170 °C.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2018 Telescopic slides, steel Double-T form, full extension, load capacity up to 305 kg 147 kB

Drawings

Telescopic slides, steel Double-T form, full extension, load capacity up to 305 kg

Item selection/filter

Order No.Form

Form definitionSizeBD
for screw
HH2LTravel
S
C0Y
N
C0Z
N
No. of
holes
CADAcc.PriceOrder
K2018.1280210Awith tapped holes2828M5267,52102324323023 on request
K2018.1280370Awith tapped holes2828M5267,53703809684715 on request
K2018.1280450Awith tapped holes2828M5267,545046411693856 on request
K2018.1280530Awith tapped holes2828M5267,553054811073257 on request
K2018.1350370Awith tapped holes3535M6341037040610257185 on request
K2018.1350450Awith tapped holes3535M6341045049412507936 on request
K2018.1350530Awith tapped holes3535M6341053055816857287 on request
K2018.1350610Awith tapped holes3535M6341061064619086268 on request
K2018.1430450Awith tapped holes4343M84413,5450486182812796 on request
K2018.1430530Awith tapped holes4343M84413,5530556237514347 on request
K2018.1430610Awith tapped holes4343M84413,5610626293413008 on request
K2018.1430770Awith tapped holes4343M84413,57707963055101610 on request
K2018.1430930Awith tapped holes4343M84413,5930966250683312 on request
K2018.2280210Bwith countersink2828M5267,52102324323023 on request
K2018.2280370Bwith countersink2828M5267,53703809684715 on request
K2018.2280450Bwith countersink2828M5267,545046411693856 on request
K2018.2280530Bwith countersink2828M5267,553054811073257 on request
K2018.2350370Bwith countersink3535M6341037040610257185 on request
K2018.2350450Bwith countersink3535M6341045049412507936 on request
K2018.2350530Bwith countersink3535M6341053055816857287 on request
K2018.2350610Bwith countersink3535M6341061064619086268 on request
K2018.2430450Bwith countersink4343M84413,5450486182812796 on request
K2018.2430530Bwith countersink4343M84413,5530556237514347 on request
K2018.2430610Bwith countersink4343M84413,5610626293413008 on request
K2018.2430770Bwith countersink4343M84413,57707963055101610 on request
K2018.2430930Bwith countersink4343M84413,5930966250683312 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33