Product groups
Linear ball bearing with internal race, steel, load capacity up to 3,959 kg
K2022

Linear ball bearing with internal race, steel, load capacity up...

go back

Item description/product images

DescriptionMaterial:Rail and race ball-bearing steel.
Balls, ball-bearing steel.
Ball cage steel.
Version:Rail, runner and ball cage electro zinc-plated.
Race inductively hardened.
Balls hardened.
Note for ordering:Sold individually.Note:Linear ball bearing consisting of a guide rail and a race which runs within the ball cage in the guide rail. Mounting should be carried out horizontally if possible.

The internal stops limit the cage. Provide external stops for a loaded system.

Use grade 10.9 DIN EN ISO 10642 countersunk head screws to install the rail.

The maximum traversing speed is 0.8 m/s.

Application temperature -30 °C to +170 °C.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2022 Linear ball bearing with internal race, steel, load capacity up to 3,959 kg 255 kB

Drawings

Linear ball bearing with internal race, steel, load capacity up to 3,959 kg

Item selection/filter

Order No.SizeBB1Travel
S
D
for screw
D1

HH1H2LL1L2L3RS1=SlideC0Y
N
C0Z
N
Mx
Nm
My
Nm
Mz
Nm
No. of
holes
CADAcc.PriceOrder
K2022.28060013028281530M5M51312,257,51302010201603480243617,124353 on request
K2022.280600210282815110M5M51312,257,52102010201603480243617,124353 on request
K2022.280600290282815190M5M51312,257,52902010201603480243617,124353 on request
K2022.280600370282815270M5M51312,257,53702010201603480243617,124353 on request
K2022.280800290282815170M5M51312,257,52902010201804640324822,743624 on request
K2022.280800370282815250M5M51312,257,53702010201804640324822,743624 on request
K2022.280800450282815330M5M51312,257,54502010201804640324822,743624 on request
K2022.280800610282815490M5M51312,257,56102010201804640324822,743624 on request
K2022.281300290282815120M5M51312,257,529020258011307540527836,91141632 on request
K2022.281300370282815200M5M51312,257,537020258011307540527836,91141632 on request
K2022.281300450282815280M5M51312,257,545020258011307540527836,91141632 on request
K2022.281300610282815440M5M51312,257,561020258011307540527836,91141632 on request
K2022.281300690282815520M5M51312,257,569020258011307540527836,91141632 on request
K2022.282100450282815200M5M51312,257,5450202580121012180852659,72984263 on request
K2022.282100610282815360M5M51312,257,5610202580121012180852659,72984263 on request
K2022.282101010282815760M5M51312,257,51010202580121012180852659,72984263 on request
K2022.351300290353515,8110M6M617161029025258021309750682547,21482112 on request
K2022.351300450353515,8270M6M617161045025258021309750682547,21482112 on request
K2022.351300770353515,8590M6M617161077025258021309750682547,21482112 on request
K2022.352100450353515,8190M6M61716104502525802210157501102576,33865513 on request
K2022.352100690353515,8430M6M61716106902525802210157501102576,33865513 on request
K2022.352101010353515,8750M6M617161010102525802210157501102576,33865513 on request
K2022.352900610353515,8270M6M617161061025258022902175015225105,373610514 on request
K2022.352900930353515,8590M6M617161093025258022902175015225105,373610514 on request
K2022.352901330353515,8990M6M6171610133025258022902175015225105,373610514 on request
K2022.432100450434323190M8M8222113,54502525802,52102247015729155,15517863 on request
K2022.432100690434323430M8M8222113,56902525802,52102247015729155,15517863 on request
K2022.432101010434323750M8M8222113,510102525802,52102247015729155,15517863 on request
K2022.433700770434323350M8M8222113,57702525802,53703959027713273,2170924415 on request
K2022.433701010434323590M8M8222113,510102525802,53703959027713273,2170924415 on request
K2022.4337014904343231070M8M8222113,514902525802,53703959027713273,2170924415 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33