Product groups
Telescopic slides, steel for side mounting, full extension, load capacity up to 160 kg
K1717

Telescopic slides, steel for side mounting, full extension,...

go back

Item description/product images

DescriptionMaterial:Slides steel.
Ball cages steel.
Balls, steel.
Version:Slides electro zinc-plated.
Ball cages, electro zinc-plated.
Balls hardened.
Note for ordering:Sold in pairs.Note:By telescopic slides with full extension, the travel is roughly equal to the installed length, which ensures greater comfort and accessibility. Latches in closed position. When the release lever is actuated, the drawer can be taken out easily and separated from the guide. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The load capacities specified refer to the maximum value for 80,000 cycles.

The load capacity is ca. 75% lower by horizontal mounting.

Suitable for a slide spacing up to 1,000 mm.
Temperature range:-20 °C - +70 °C.Advantages:Latches in closed position
Quick frontal release
Suitable for flat mounting

Drawings

Telescopic slides, steel for side mounting, full extension, load capacity up to 160 kg

Item selection/filter

Order No.

AssemblyProduct typeLoading
per pair
kg
Packaging typeCADAcc.PriceOrder
K1717.0305side mountingstandard1401 piece = 1 pair on request
K1717.0356side mountingstandard1401 piece = 1 pair on request
K1717.0407side mountingstandard1501 piece = 1 pair on request
K1717.0457side mountingstandard1501 piece = 1 pair on request
K1717.0508side mountingstandard1601 piece = 1 pair on request
K1717.0559side mountingstandard1601 piece = 1 pair on request
K1717.0610side mountingstandard1601 piece = 1 pair on request
K1717.0660side mountingstandard1601 piece = 1 pair on request
K1717.0711side mountingstandard1601 piece = 1 pair on request
K1717.0762side mountingstandard1601 piece = 1 pair on request
K1717.0813side mountingstandard1601 piece = 1 pair on request
K1717.0864side mountingstandard1601 piece = 1 pair on request
K1717.0914side mountingstandard1601 piece = 1 pair on request
Order No.A

A1A2A3A4A5A6A7A8A9A10A11A12A13A14BHTravel
S
LCADAcc.PriceOrder
K1717.030531,8--184,2200,2241,3-------179,4198,519,170,8304,8304,8 on request
K1717.035631,8--235251292,1-------230,2249,319,170,8355,6355,6 on request
K1717.040731,8--285,8301,8342,9108----236,6262281300,119,170,8406,4406,4 on request
K1717.045731,8--336,6352,6393,7108----287,4312,8331,8350,919,170,8457,2457,2 on request
K1717.050831,8--387,4403,4444,5108171,5---338,2363,6382,6401,719,170,8508508 on request
K1717.055931,8--438,2454,2495,3108171,5--328,7389414,4433,4452,519,170,8558,8558,8 on request
K1717.061031,8--489505546,1108171,5--379,5439,8465,2484,2503,319,170,8609,6609,6 on request
K1717.066031,8--539,8555,8596,9108171,5--430,3490,6516535554,119,170,8660,4660,4 on request
K1717.071131,8--590,6606,6647,7108171,5--481,1541,4566,8585,8604,919,170,8711,2711,2 on request
K1717.076231,8203,2469,9641,4657,4698,5108171,5--531,9592,2617,6636,6655,719,170,8762762 on request
K1717.081331,8203,2520,7692,2708,2749,3108171,5--582,7643688,4687,4706,519,170,8812,8812,8 on request
K1717.086431,8203,2571,5743759800,1108171,5349,3-633,5693,8719,2738,2757,319,170,8863,6863,6 on request
K1717.091431,8203,2622,3793,8809,8850,9108171,5349,3501,7684,3744,6770789808,119,170,8914,4914,4 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33