Product groups
Telescopic slides, steel partial extension, load capacity up to 741 kg
K2020

Telescopic slides, steel partial extension, load capacity up to...

go back

Item description/product images

DescriptionMaterial:Balls, rails and runners roller bearing steel.Version:Rail and slide electro zinc-plated.
Tracks inductively hardened.
Balls hardened.
Note for ordering:Sold individually.Note:Partial extension consisting of a fixed guide rail and a movable runner. The slide can move somewhat more than half the length of the rail (S travel). By removing the locking screw, a partial extension with the travel length S is possible to both sides. The total travel is thus 2S .
This compact and simple construction allows very high load ratings.
The maximum traversing speed is 0.8 m/s.

Application temperature -30 °C to +170 °C.
On request:Other lengths (pitch 80 mm).
Size 28 up to max. 1170 mm.
Size 35 up to max. 1490 mm.
Size 43 up to max. 1970 mm.
Drawing reference:
1) for countersunk screw DIN EN ISO 10642
2) set screw
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2020 Telescopic slides, steel partial extension, load capacity up to 741 kg 147 kB

Drawings

Telescopic slides, steel partial extension, load capacity up to 741 kg

Item selection/filter

Order No.

SizeBB1D

D1HH1H2LRTravel
S
C0Y
N
C0Z
N
Mx
Nm
My
Nm
Mz
Nm
No. of
holes
CADAcc.PriceOrder
K2020.280290282815M5M51312,257,529011481934134539,61321884 on request
K2020.280370282815M5M51312,257,537011902445171150,42133055 on request
K2020.280450282815M5M51312,257,545012322955206961,23144496 on request
K2020.280530282815M5M51312,257,5530127434662426724356217 on request
K2020.280610282815M5M51312,257,561013153986279082,85758218 on request
K2020.350290353515,8M6M617161029021592060144246,91462084 on request
K2020.350370353515,8M6M617161037022032638184759,92383405 on request
K2020.350450353515,8M6M6171610450224732172252733455056 on request
K2020.350530353515,8M6M617161053022794282299790,45437757 on request
K2020.350610353515,8M6M6171610610232348583401103,571110158 on request
K2020.430290434323M8M8222113,52902,51582872201093,82012884 on request
K2020.430370434323M8M8222113,53702,520833772364115,93084405 on request
K2020.430450434323M8M8222113,54502,524346903283149,25097286 on request
K2020.430530434323M8M8222113,55302,527860394227182,476210887 on request
K2020.430610434323M8M8222113,56102,531374115188215,6106415218 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33