Product groups
Telescopic slides, steelfor slot mounting, partial extension, load capacity up to 10 kg
K1566

Telescopic slides, steel for slot mounting, partial extension,...

go back

Item description/product images

DescriptionMaterial:Steel slides.
Plastic ball cages.
C-steel balls.
Version:Slides electro zinc-plated.
Balls hardened.
Note for ordering:Supplied in pairsNote:On telescopic slides with partial extension, the travel is less than the installed length. These are a low-cost solution for guiding drawers or similar items with little friction and high lateral stability. Interlocking in closed position. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The specified load capacities refer to the maximum value for 20,000 cycles.Note:The load capacity of all telescopic slides is tested to DIN EN 15338 Level 1.Special features:
RoHS

Drawings

Telescopic slides, steelfor slot mounting, partial extension, load capacity up to 10 kg

Item selection/filter

Order No.A

A2A3BHLL1Travel
S
T = slot depthLoading
per pair
kg
Drawer depth
from - to
CADAcc.PriceOrder
K1566.013337321011017133150856-710155 - 210 on request
K1566.0164373213210171641821046-710185 - 260 on request
K1566.0185373215310171851821256-710185 - 305 on request
K1566.0210373217810172102141386-710220 - 340 on request
K1566.0217373218510172172141456-710220 - 355 on request
K1566.0241373220910172412461576-710250 - 390 on request
K1566.0249373221710172492461656-710250 - 410 on request
K1566.0430373239810174302783286-710430 on request
K1566.0450373241810174502783486-710450 on request
K1566.0480373244810174803103666-710480 on request
K1566.0500373246810175003103686-710500 on request
K1566.0550373251810175503424246-710550 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33