Product groups
Telescopic slides, stainless steel for side mounting, over-extension, load capacity up to 90 kg
K1716

Telescopic slides, stainless steel for side mounting,...

go back

Item description/product images

DescriptionMaterial:

Slides stainless steel 1.4301.
Ball cage stainless steel 1.4301.
Balls stainless steel 1.4034.

Version:Slides bright.
Ball cages bright.
Balls bright.
Note for ordering:Sold in pairs.Note:On telescopic slides with over-extension, the travel is greater than the installed length. Latches in open position. When the release lever is actuated, the drawer can be taken out easily and separated from the guide.
The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The load capacity specified is calculated with a slide spacing of 400 mm and is based on the maximum value with 10,000 cycles.

The load capacity is ca. 75% lower by horizontal mounting.

The head height of the fastening screws should not exceed 2.5 mm otherwise there is a risk of collision with other parts of the slide.
Advantages:Latches in open position
Quick frontal release
Drawing reference:
1) Mounting hole by K1716.0305 not provided
Special features:
Stainless steel

Drawings

Telescopic slides, stainless steel for side mounting, over-extension, load capacity up to 90 kg

Item selection/filter

Order No.

AssemblyProduct typeLoading
per pair
kg
Packaging typeCADAcc.PriceOrder
K1716.0305side mountingstandard561 piece = 1 pair on request
K1716.0356side mountingstandard681 piece = 1 pair on request
K1716.0406side mountingstandard801 piece = 1 pair on request
K1716.0457side mountingstandard851 piece = 1 pair on request
K1716.0508side mountingstandard901 piece = 1 pair on request
K1716.0559side mountingstandard901 piece = 1 pair on request
K1716.0610side mountingstandard901 piece = 1 pair on request
K1716.0660side mountingstandard871 piece = 1 pair on request
Order No.A

A1A2A3A4A5A6A7A8BHTravel
S
LCADAcc.PriceOrder
K1716.030515,9---209,6235260,4247,7-12,751,6330305 on request
K1716.035615,9---260,4285,8311,2298,5285,812,751,6381356 on request
K1716.040615,9123,8--311,2336,6362349,3336,612,751,6432406 on request
K1716.045715,9123,8177,8314,4362387,4412,8400,1387,412,751,6483457 on request
K1716.050815,9123,8203,2365,3412,8438,2463,6450,9438,212,751,6533508 on request
K1716.055915,9123,8228,6416,1463,6489514,4501,748912,751,6584559 on request
K1716.061015,9123,8254466,9514,4539,8565,2552,5539,812,751,6635610 on request
K1716.066015,9123,8279,4517,7565,2590,6616603,3590,612,751,6686660 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33