Product groups
Telescopic slides, stainless steel for side mounting, full extension, load capacity up to 80 kg
K1715

Telescopic slides, stainless steel for side mounting, full...

go back

Item description/product images

DescriptionMaterial:

Slides stainless steel 1.4301.
Ball cage stainless steel 1.4301.
Balls stainless steel 1.4034.

Version:Slides bright.
Ball cages bright.
Balls bright.
Note for ordering:Sold in pairs.Note:On telescopic slides with full extension, the travel is similar to the installed length, which ensures greater comfort and accessibility. Latches in closed position. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 10,000 or 80,000 cycles.

The load capacity is ca. 75% lower by horizontal mounting.

The head height of the fastening screws should not exceed 2.5 mm otherwise there is a risk of collision with other parts of the slide.
Advantages:Latches in closed position
Suitable for flat mounting
Light running
Special features:
Stainless steel

Drawings

Telescopic slides, stainless steel for side mounting, full extension, load capacity up to 80 kg

Item selection/filter

Order No.AssemblyProduct typeLoad capacity
per pair
(80,000 cycles) kg
Loading pair
(10,000 cycles)
kg
Packaging typeCADAcc.PriceOrder
K1715.0300side mountingstandard50651 piece = 1 pair on request
K1715.0350side mountingstandard55701 piece = 1 pair on request
K1715.0400side mountingstandard60751 piece = 1 pair on request
K1715.0450side mountingstandard65801 piece = 1 pair on request
K1715.0500side mountingstandard57751 piece = 1 pair on request
K1715.0550side mountingstandard50701 piece = 1 pair on request
K1715.0600side mountingstandard45651 piece = 1 pair on request
K1715.0700side mountingstandard30551 piece = 1 pair on request
Order No.A

A1A2A3A4A5A6A7A8BHTravel
S
LCADAcc.PriceOrder
K1715.030026-1922241832--22419,135,3304,5300 on request
K1715.035026-2242563632--25619,135,3354350 on request
K1715.040026-1923202232-16032019,135,3403400 on request
K1715.045026-2243524032-16035219,135,3452450 on request
K1715.050026256288416263216019241619,135,3501500 on request
K1715.055026288320480443216019244819,135,3550,5550 on request
K1715.060026320352512303219222451219,135,3600600 on request
K1715.070026352384608343225628860819,135,3698700 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33