Product groups
Stainless steel telescopic slides for side mounting, over-extension, load capacity up to 90 kg
K2092

Stainless steel telescopic slides for side mounting,...

go back

Item description/product images

DescriptionMaterial:

Rail stainless steel 1.4301.
Ball cage stainless steel 1.4301.
Balls stainless steel 1.4034.

Version:Slides bright.
Ball cages bright.
Balls bright.
Note for ordering:Sold in pairs.Note:On telescopic slides with over-extension, the travel is greater than the installed length. When the release lever is actuated, the drawer can be taken out easily and separated from the guide.
The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 50,000 cycles.

Not suitable for horizontal mounting.
Temperature range:-20 °C - +70 °C.Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2092 Stainless steel telescopic slides for side mounting, over-extension, load capacity up to 90 kg 158 kB
 Assembly instructions K2092 173 kB

Drawings

Stainless steel telescopic slides for side mounting, over-extension, load capacity up to 90 kg

Item selection/filter

Order No.A

A1A2A3A4A5A6BHTravel
S
LFp=
load capacity/pair
50,000 cycl.
AssemblyProduct typePackaging typeCADAcc.PriceOrder
K2092.030026--192224--19,15332330090side mountingstandard1 piece = 1 pair on request
K2092.035026--224256--19,15337335090side mountingstandard1 piece = 1 pair on request
K2092.04002616019228832012816019,15342340090side mountingstandard1 piece = 1 pair on request
K2092.04502619222435238416019219,15347345090side mountingstandard1 piece = 1 pair on request
K2092.05002619222438441619222419,15352350090side mountingstandard1 piece = 1 pair on request
K2092.05502625628844848022425619,15357355090side mountingstandard1 piece = 1 pair on request
K2092.06002625628848051225628819,15362360090side mountingstandard1 piece = 1 pair on request
K2092.07002628832057660828832019,15372370090side mountingstandard1 piece = 1 pair on request
K2092.07902635238467270432035219,15380379090side mountingstandard1 piece = 1 pair on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33