Product groups
Telescopic slides, steel for side mounting, full extension, load capacity up to 272 kg
K1720

Telescopic slides, steel for side mounting, full extension,...

go back

Item description/product images

DescriptionMaterial:Slides steel.
Ball cages steel.
Balls, steel.
Version:Slides electro zinc-plated.
Ball cages, electro zinc-plated.
Balls hardened.
Note for ordering:Sold individually.Note:By telescopic slides with full extension, the travel is roughly equal to the installed length, which ensures greater comfort and accessibility. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The load capacities specified refer to the maximum value for 10,000 cycles.

The load capacity is ca. 70% lower by horizontal mounting.

The head height of the fastening screws should not exceed 4,8 mm otherwise there is a risk of collision with other parts of the slide.

These telescopic slides cannot be ordered as a pair.
If single sided latching is desired, a combination with K1719 is possible.
Temperature range:-20 °C - +70 °C.Advantages:Suitable for flat mounting
For heavy duty use
Light running
Accessory:Steel telescopic slides K1719.Note:The maximum load rating refers to a pair of telescopic slides.Drawing reference:
1) Mounting hole by K1720.1524 provided
2) Cut-out for carriage bolt

Drawings

Telescopic slides, steel for side mounting, full extension, load capacity up to 272 kg

Item selection/filter

Order No.

AssemblyProduct typeLoading
per pair
kg
Packaging typeCADAcc.PriceOrder
K1720.0254side mountingstandard272packaged individually on request
K1720.0305side mountingstandard272packaged individually on request
K1720.0356side mountingstandard272packaged individually on request
K1720.0406side mountingstandard272packaged individually on request
K1720.0457side mountingstandard272packaged individually on request
K1720.0508side mountingstandard272packaged individually on request
K1720.0559side mountingstandard272packaged individually on request
K1720.0610side mountingstandard267packaged individually on request
K1720.0660side mountingstandard264packaged individually on request
K1720.0711side mountingstandard261packaged individually on request
K1720.0762side mountingstandard258packaged individually on request
K1720.0813side mountingstandard256packaged individually on request
K1720.0864side mountingstandard253packaged individually on request
K1720.0914side mountingstandard248packaged individually on request
K1720.1016side mountingstandard237packaged individually on request
K1720.1067side mountingstandard228packaged individually on request
K1720.1118side mountingstandard218packaged individually on request
K1720.1220side mountingstandard204packaged individually on request
K1720.1372side mountingstandard196packaged individually on request
K1720.1524side mountingstandard182packaged individually on request
Order No.A

A1A2A3A4A5A6A7A8A9A10A11A12A13A14A15A16BHTravel
S
LCADAcc.PriceOrder
K1720.025412,7---152,4209,6228,6------103,1128,5147,6166,619,176,2254254 on request
K1720.030512,7---203,2260,4279,4------153,9179,3198,4217,419,176,2304,8304,8 on request
K1720.035612,7---254311,2330,2------204,7230,1249,2268,219,176,2355,6355,6 on request
K1720.040612,7---304,8362381127-----255,5280,930031919,176,2406,4406,4 on request
K1720.045712,7---355,6412,8431,8127----246,1306,3331,7350,8369,819,176,2457,2457,2 on request
K1720.050812,7---406,4463,6482,6127190,5---296,9357,1382,5401,6420,619,176,2508508 on request
K1720.055912,7---457,2514,4533,4127190,5---347,7407,9433,3452,4471,419,176,2558,8558,8 on request
K1720.061012,7---508565,2584,2127190,5---398,5458,7484,1503,2522,219,176,2609,6609,6 on request
K1720.066012,7---558,8616635127190,5---449,3509,5534,955457319,176,2660,4660,4 on request
K1720.071112,7---609,6666,8685,8127190,5---500,1560,3585,7604,8623,819,176,2711,2711,2 on request
K1720.076212,7235-501,7660,4717,6736,6127190,5368,3--550,9611,1636,5655,6674,619,176,2762762 on request
K1720.081312,7235393,7552,5711,2768,4787,4127190,5368,3--601,7661,9687,3706,4725,419,176,2812,8812,8 on request
K1720.086412,7235419,1603,3762819,2838,2127190,5368,3469,9-652,5712,7738,1757,2776,219,176,2863,6863,6 on request
K1720.091412,7235444,5654,1812,8870889127190,5368,3520,7-703,3763,5788,980882719,176,2914,4914,4 on request
K1720.101612,7235546,1755,7914,4971,6990,6127190,5368,3520,7-804,9865,1890,5909,6928,619,176,210161016 on request
K1720.106712,7235546,1806,5965,21022,41041,4127190,5368,3520,7-855,7915,9941,3960,4979,419,176,21066,81066,8 on request
K1720.111812,7235546,1857,310161073,21092,2127190,5368,3520,7-906,5966,7992,11011,21030,219,176,21117,61117,6 on request
K1720.122012,7235596,9958,91117,61174,81193,8127190,5368,3520,7825,51008,11068,31093,71112,81131,819,176,21219,21219,2 on request
K1720.137212,7235596,9958,912701327,21346,2127190,5368,3520,7825,51160,51220,81246,21265,21284,219,176,21371,61371,6 on request
K1720.152412,7235596,9958,91422,41479,61498,6127190,5368,3520,7825,51312,91373,11398,51417,61436,619,176,215241524 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33