Product groups
Steel telescopic slides for side mounting, full extension, load capacity up to 68 kg
K2088

Steel telescopic slides for side mounting, full extension, load...

go back

Item description/product images

DescriptionMaterial:Slides steel.
Ball cages steel.
Balls, steel.
Version:Slides electro zinc-plated.
Ball cages, electro zinc-plated.
Balls hardened.
Note for ordering:Sold in pairs.Note:By telescopic slides with full extension, the travel is roughly equal to the installed length, which ensures greater comfort and accessibility.
When closing, the movement of the telescopic slides is dampened by the soft closing feature and they move automatically into the end position.
The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 50,000 cycles.

Not suitable for horizontal mounting.

The head height of the fastening screws should not exceed 2.5 mm otherwise there is a risk of collision with other parts of the slide.
Temperature range:10 °C - 40 °C.Drawing reference:
1) Mounting hole by K2088.0300 not available.
2) Mounting hole by K2088.0350 not available.
3) Mounting hole by K2088.0400 not available.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2088 Steel telescopic slides for side mounting, full extension, load capacity up to 68 kg 145 kB
 Assembly instructions K2088 164 kB

Drawings

Steel telescopic slides for side mounting, full extension, load capacity up to 68 kg

Overview of items (compressed)

Item selection/filter
Order No.A

A1A2A3A4A5A6A7BFp=
load capacity/pair
50,000 cycl.
HTravel
S
LAssemblyProduct typePackaging typeCADAcc.PriceOrder
K2088.030035-96--174--12,73551275300side mountingstandard1 piece = 1 pair on request
K2088.035035128---128224-12,73551350350side mountingstandard1 piece = 1 pair on request
K2088.040035128192--160288-12,75051400400side mountingstandard1 piece = 1 pair on request
K2088.045035128256--160320-12,75051450450side mountingstandard1 piece = 1 pair on request
K2088.050035128224288-192384-12,76051500500side mountingstandard1 piece = 1 pair on request
K2088.055035128224352-224416-12,76051550550side mountingstandard1 piece = 1 pair on request
K2088.060035128224352-256480-12,76851600600side mountingstandard1 piece = 1 pair on request
K2088.065035128224352448256512-12,76851650650side mountingstandard1 piece = 1 pair on request
K2088.07003512822435248025644857612,76851700700side mountingstandard1 piece = 1 pair on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33