Product groups
Toggle clamps horizontal with straight foot and adjustable clamping spindle, stainless steel
K0661

Toggle clamps horizontal with straight foot and adjustable...

go back

Item description/product images

DescriptionMaterial:Stainless steel.
Grip polyamide.
Version:Bright.
Grip blue, black or red.
Note:Maintenance-free high quality link bushings. Sustainable constant use of force during opening and closing. Optimum stability through the conical, U-profile clamping arm.On request:Other grip colours.Accessory:K0106
K0384
K0390
K0392
K0667
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0661 Toggle clamps horizontal with straight foot and adjustable clamping spindle, stainless steel 315 kB
 Technical information for toggle clamps with safety locks 573 kB

Drawings

Toggle clamps horizontal with straight foot and adjustable clamping spindle, stainless steel

Item selection/filter

Order No.Component
colour
hole
arrangement
Opening
angle of
holding arm
Opening
angle of
handle
Hand
force
FH N
Retaining
force
F1 N
Retaining
force
F2 N
Clamping
force
F3 N
Clamping
force
F4 N
CADAcc.PriceOrder
K0661.105001ultramarine RAL 5002286°67°100650900550620  on request
K0661.106001ultramarine RAL 5002386°67°160135019007201200  on request
K0661.108001ultramarine RAL 5002386°67°200200028008301400  on request
K0661.105000black grey RAL 7021286°67°100650900550620  on request
K0661.106000black grey RAL 7021386°67°160135019007201200  on request
K0661.108000black grey RAL 7021386°67°200200028008301400  on request
K0661.105003traffic red RAL 3020286°67°100650900550620  on request
K0661.106003traffic red RAL 3020386°67°160135019007201200  on request
K0661.108003traffic red RAL 3020386°67°200200028008301400  on request
Order No.MA

A1A2A3A4BB1B2B3B6CC2DHH1LL1Filter
K0661.10500ΔM5x2518274,513,5-8,14,113,29,222,526,25,25,552,247,9125,741,8
K0661.10600ΔM6x3526396,5-2,514,19,117,512,543,536,985,575,271186,660,5
K0661.10800ΔM8x4526449-3,514,19,1211641,546,510,56,288,284,3223,174,9
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33