Product groups
Toggle clamps vertical with angled foot and fixed clamping spindle
K0063

Toggle clamps vertical with angled foot and fixed clamping...

go back

Item description/product images

DescriptionMaterial:Steel.Version:Trivalent passivated.
Clamping spindle and nuts phosphated.
Plastic grip oil-resistant.
Note:The opening angle between the arm and the grip can be reduced or increased by repositioning or removing the stop pin.

A neoprene thrust pad is supplied with version K0063.0100 and K0063.0200
Accessory:K0100
K0101
K0102
K0103
K0106
Drawing reference:
1) Position 1
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0063 Toggle clamps vertical with angled foot and fixed clamping spindle 160 kB
 Technical information 2,8 MB

Drawings

Toggle clamps vertical with angled foot and fixed clamping spindle

Overview of items (compressed)

Item selection/filter
Order No.Opening angle
holding arm
position 1
Opening angle
holding arm
stop pin removed
Opening angle
handle
position 1
Opening angle
handle
stop pin removed
Matching
plastic grip
CADAcc.PriceOrder
K0063.010080°190°60°100°K0100.16  on request
K0063.0200105°175°70°95°K0100.22  on request
K0063.0300105°160°65°90°K0100.28  on request
Order No.AA1A2A3BB1CC1DHLL1L2MHand
force
FH N
Retaining
force
F1 N
Clamping
force
F3 N
CADAcc.PriceOrder
K0063.010014297-17,528449,54,81226624,536M5x3580850650  on request
K0063.020019358-25416412,75,5170772744M6x5010016001150  on request
K0063.0300355181635518121,56,82351165851M8x6013030001150  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33