Product groups
Toggle clamps push-pull with mounting bracket
K0085

Toggle clamps push-pull with mounting bracket

go back

Item description/product images

DescriptionMaterial:Steel or stainless steel.Version:Trivalent passivated.
Connecting rod and thrust screw phosphated.
Stainless steel bright.
Plastic grip oil-resistant.
Note:As the push-pull toggle clamps lock in open and closed handle positions, they can be used to clamp when pushing or pulling.
The fastening nut supplied allows the clamps to be mounted in any desired position.

A neoprene pressure pad is supplied with version K0085.0100.

Versions K0085.0100N, K0085.0200N and K0085.0400N are supplied without mounting bracket.
Accessory:K0100
K0101
K0102
K0103
K0106
Drawing reference:
1) By version K0085.0400, the bracket must be mounted in the direction of the push rod.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0085 Toggle clamps push-pull with mounting bracket 176 kB
 Technical information 2,8 MB

Drawings

Toggle clamps push-pull with mounting bracket

Overview of items (compressed)

Item selection/filter
Order No.Main
material
Opening
angle of
handle
Hand
force
FH N
Retaining
force
F2 N
Clamping
force
F1 N
Matching
plastic grip
CADAcc.PriceOrder
K0085.0100steel190°401000500K0100.22  on request
K0085.0200steel190°5020002000K0100.28  on request
K0085.0400steel190°15040002500K0100.30  on request
K0085.0100Nstainless steel190°401000500K0100.22  on request
K0085.0200Nstainless steel190°5020002000K0100.28  on request
K0085.0400Nstainless steel190°15040002500K0100.30  on request
Order No.

Main
material
A1A2BB1B2B3C1D

D1HLL1L2L3L4MM1S1RTravel
S
CADAcc.PriceOrder
K0085.0100steel2013,51844-25285,210986934101523M6x25M16x1,547020  on request
K0085.0200steel231330574228346,51214710853122541M8x40M20x1,5411240  on request
K0085.0400steel301830644538308,51616017588173571M10x50M24x1,5513068  on request
K0085.0100Nstainless steel3013,51844-25265,210986934101523M6x25M16x1,527020  on request
K0085.0200Nstainless steel231330574228256,51213710853122541M8x40M20x1,5411240  on request
K0085.0400Nstainless steel301830644538308,51616017588173571M10x50M24x1,5513068  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33