Product groups
Toggle presses for manual operation
K0095

Toggle presses for manual operation

go back

Item description/product images

DescriptionMaterial:Press stand cast steel.
For push-pull clamp see K0088
Version:Press stand painted black.
For push-pull clamp see K0088
Note:The thrust clamps can be re-ordered as a complete assembly kit. See K0088 for specifications.Accessory:K0088
K0099
K0101
K0102
K0103
K0106
Drawing reference:
1) handle can be mounted right or left
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0095 Toggle presses for manual operation 162 kB

Drawings

Toggle presses for manual operation

Item selection/filter

Order No.AA1A2A3A4BB1DD1HH1H2LMTravel
S
Hand
force
FH N
Retaining
force
F2 N
Opening
angle of
handle
CADAcc.PriceOrder
K0095.06001509594505010080914202307530M8321406000185°  on request
K0095.120019211511260601209511202904010040M105015012000185°  on request
K0095.2500238145142757515012511254185012060M127517025000185°  on request
Order No.

Thrust rod extended / Clamping force F1 NCADAcc.PriceOrder
K0095.06005mm/1100N, 10mm/700N, 15mm/750N, 20mm/800N, 25mm/850N, 30mm/1460N, 31mm/1900N, 32mm/5800N  on request
K0095.12005mm/1670N, 10mm/900N, 15mm/730N, 20mm/700N, 25mm/720N, 30mm/850N, 35mm/1000N, 40mm/1100N, 45mm/1500N, 48mm/2200N, 49mm/2900N, 50mm/9300N  on request
K0095.250010mm/1000N, 20mm/720N, 30mm/600N, 40mm/700N, 50mm/880N, 60mm/1180N, 70mm/1900N, 72mm/2300N, 74mm/3530N, 75mm/11000N  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33