Product groups
Toggle clamps vertical with flat foot and full holding arm
K0061

Toggle clamps vertical with flat foot and full holding arm

go back

Item description/product images

DescriptionMaterial:Steel.Version:Trivalent passivated.
Plastic grip oil-resistant.
Note:The opening angle between the holding arm and the handle can be reduced or increased by repositioning or removing the stop pin.
Spindle bracket is weldable.
Accessory:K0098
K0100
K0101
K0102
K0103
K0106
Drawing reference:
1) stop pin position 1
2) stop pin position 2
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0061 Toggle clamps vertical with flat foot and full holding arm 225 kB
 Technical information 2,8 MB

Drawings

Toggle clamps vertical with flat foot and full holding arm

Overview of items (compressed)

Item selection/filter
Order No.Opening angle
holding arm
position 1
Opening angle
holding arm
position 2
Opening angle
holding arm
stop pin removed
Opening angle
handle
position 1
Opening angle
handle
position 2
Opening angle
handle
stop pin removed
Order No.
Angle bracket
Matching
plastic grip
CADAcc.PriceOrder
K0061.025095°125°160°70°85°100°K0098.04K0100.28  on request
K0061.0300105°-160°65°-90°-K0100.28  on request
K0061.035090°120°180°70°80°110°K0098.06K0100.30  on request
K0061.045090°125°180°70°85°110°K0098.06K0100.34  on request
K0061.055090°120°180°65°80°110°-K0100.35  on request
Order No.AA1A2A3BB1B3CC1C3DD1EHLL1M=clamping spindleHand
force
FH N
Retaining
force
F1 N
Retaining
force
F2 N
Clamping
force
F3 N
Clamping
force
F4 N
CADAcc.PriceOrder
K0061.025019358-324763117,517,57,18,32417511277M8x60190100028009001700  on request
K0061.0300254391934,5526341917,588,324186143100M8x60130200037009001850  on request
K0061.035032509-456484222228,310,33022014999M10x802302200450014003000  on request
K0061.0450325310-4564105125268,712,332228180127M12x1002603200700014003000  on request
K0061.0550517612,5-70951084323212,316,335312236160M16x1502903000800018003900  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33