Product groups
Toggle presses for pneumatic operation
K0096

Toggle presses for pneumatic operation

go back

Item description/product images

DescriptionMaterial:Press stand cast steel.
Pneumatic push-pull clamp see K0093 and K0094.
Version:Press stand painted black.
For pneumatic push-pull clamp see K0093 and K0094.
Note:Double-acting cylinder without end position damping. Pneumatic push-pull clamps can be re-ordered as a complete assembly kit. See K0093, K0094 for specifications and clamping forces.Accessory:K0093
K0094
K0101
K0102
K0103
K0106
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0096 Toggle presses for pneumatic operation 203 kB

Drawings

Toggle presses for pneumatic operation

Item selection/filter

Order No.AA1A2A3A4BB1DD1HH1H2LMRTravel
S
Retaining
force
F2 N
Operating
pressure
bar
Air
consumption
per cycle
strokes
per min.
at 6 bar
CADAcc.PriceOrder
K0096.0600150959447,552,510080914432307530M8G1/82560002 - 60,09 dm³60  on request
K0096.120019211511257631209511205754010040M10G1/832120002 - 60,28 dm³50  on request
K0096.2500238145142717915012511257485012160M12G1/450250002 - 60,60 dm³45  on request
Order No.

Thrust rod extended / Clamping force F1 NCADAcc.PriceOrder
K0096.06005mm/320N, 10mm/430N, 15mm/650N, 20mm/870N, 22mm/1000N, 24mm/1500N,25mm/2350N  on request
K0096.12005mm/1200N, 10mm/1400N, 15mm/1650N, 20mm/1950N, 25mm/2300N, 27mm/2550N,29mm/3000N, 31mm/4300N, 32mm/11500N  on request
K0096.25005mm/1400N, 10mm/1600N, 15mm/1750N, 20mm/2000N, 25mm/2100N, 30mm/2450N,35mm/2650N, 40mm/3250N, 45mm/4200N, 47mm/4900N, 49mm/7000N, 50mm/14500N  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33