Product groups
Pneumatic push-pull clamps
K0093

Pneumatic push-pull clamps

go back

Item description/product images

DescriptionMaterial:Lever parts, bracket and thrust rod, steel.
Thrust rod housing ductile iron (SG iron)
Version:Phosphated. Cylinder bright.Accessory:K0101
K0102
K0103
K0106
Pneumatic cylinder:Double-acting without end of stroke dampening.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0093 Pneumatic push-pull clamps 165 kB

Drawings

Pneumatic push-pull clamps

Item selection/filter

Order No.AA1A2A3BB1C1D

D1HLL1L2MRTravel
S
Retaining
force
F2 N
Operating
pressure
bar
Air
consumption
per cycle
strokes
per min.
at 6 bar
CADAcc.PriceOrder
K0093.06002902536,5-5933,414,55,514533314130M8G1/82560002 - 60,09 dm³60  on request
K0093.1200380835417641218,520754355540M10G1/832120002 - 60,28 dm³50  on request
K0093.250047512454596542610,3259657710260M12G1/450250002 - 60,60 dm³45  on request
Order No.

Thrust rod extended / Clamping force F1 NCADAcc.PriceOrder
K0093.06005mm/320N, 10mm/430N, 15mm/650N, 20mm/870N, 22mm/1000N, 24mm/1500N,25mm/2350N  on request
K0093.12005mm/1200N, 10mm/1400N, 15mm/1650N, 20mm/1950N, 25mm/2300N, 27mm/2550N,29mm/3000N, 31mm/4300N, 32mm/11500N  on request
K0093.25005mm/1400N, 10mm/1600N, 15mm/1750N, 20mm/2000N, 25mm/2100N, 30mm/2450N,35mm/2650N, 40mm/3250N, 45mm/4200N, 47mm/4900N, 49mm/7000N, 50mm/14500N  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33