Product groups
Toggle clamps vertical with flat foot and full holding arm
K1258

Toggle clamps vertical with flat foot and full holding arm

go back

Item description/product images

DescriptionMaterial:Steel.Version:Electro zinc-plated steel.
Plastic handle, oil-resistant.
Note:spindle bracket weldable.Accessory:K0688
K0689
K0690
K0101
K1442
K0102
K0103
K1443
K0104
K0106
K1431
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1258 Toggle clamps vertical with flat foot and full holding arm 339 kB
 Technical information 1,6 MB

Drawings

Toggle clamps vertical with flat foot and full holding arm

Item selection/filter

Order No.Opening
angle of
holding arm
Opening
angle of
handle
Hand
force
FH N
Retaining
force
F1 N
Retaining
force
F2 N
Clamping
force
F3 N
Clamping
force
F4 N
CADAcc.PriceOrder
K1258.0260090°70°150100026008001600 on request
K1258.04000112°61°2502000400014003000 on request
K1258.0440090°70°2002200440014002800 on request
K1258.0700090°70°2503200700014003000 on request
K1258.08000100°50°2803000800018003900 on request
Order No.A

A1BB1B3B5CC1C3DEHLL1MCADAcc.PriceOrder
K1258.0260019353247633217,5167,131173111,973,9M8x60 on request
K1258.0400031,849,245,364,3834419208,740206140,391,1M10x85 on request
K1258.0440032504564844222208,34021814898M10x80 on request
K1258.07000325345641055125238,744226178128M12x100 on request
K1258.0800050,876,269,895,210882,131,83212,350303234157,8M16x150 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33