Product groups
Toggle clamps hook horizontal with catch plate
K0079

Toggle clamps hook horizontal with catch plate

go back

Item description/product images

DescriptionMaterial:Steel or stainless steel.Version:Trivalent passivated.
Stainless steel bright.
Plastic grip oil-resistant.
Note:Horizontal hook toggle clamps are especially suitable for quickly closing and locking covers and hatches.
The amount of travel can be set by altering the hook length.
Adjustment length: 0 - 5 mm.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0079 Toggle clamps hook horizontal with catch plate 213 kB
 Technical information 2,8 MB

Drawings

Toggle clamps hook horizontal with catch plate

Overview of items (compressed)

Item selection/filter
Order No.

Main
material
Opening
angle of
handle
Hand
force
FH N
Traction
force
F1 N
Retaining
force
F2 N
Matching
plastic grip
CADAcc.PriceOrder
K0079.0130steel155°10015002000K0100.19 on request
K0079.0270steel155°16030004000K0100.28 on request
K0079.0430steel155°20040007000K0100.34 on request
K0079.0130Nstainless steel155°10015002000K0100.19 on request
K0079.0270Nstainless steel155°16030004000K0100.28 on request
K0079.0430Nstainless steel155°20040007000K0100.34 on request
Order No.

Main
material
AA1BB1B2B3B4B5DD1HLL1L2Clamping
travel
L3
RTCADAcc.PriceOrder
K0079.0130steel2613392722,24331265,2626171455870613,5 on request
K0079.0270steel35195236295741346,5835248688490720 on request
K0079.0430steel51327252,543,57859508,51249310841041151027 on request
K0079.0130Nstainless steel2613392722,24331265,2626171455870613,5 on request
K0079.0270Nstainless steel35195236295741346,5835248688490720 on request
K0079.0430Nstainless steel51327252,543,57859508,51249310841041151027 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33