Product groups
Toggle clamps horizontal with flat foot and fixed clamping spindle
K1434

Toggle clamps horizontal with flat foot and fixed clamping...

go back

Item description/product images

DescriptionMaterial:Steel.Version:Trivalent passivated.
Clamping spindle and nuts phosphated.
Plastic grip oil-resistant.
Note:The clamping spindle is supplied with a neoprene thrust pad.Accessory:K0688
K0689
K0101
K1442
K0102
K0103
K1443
K0104
K0106
K1431
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1434 Toggle clamps horizontal with flat foot and fixed clamping spindle 269 kB
 Technical information 1,6 MB

Drawings

Toggle clamps horizontal with flat foot and fixed clamping spindle

Item selection/filter

Order No.hole
arrangement
Opening
angle of
holding arm
Opening
angle of
handle
Hand
force
FH N
Retaining
force
F1 N
Clamping
force
F3 N
CADAcc.PriceOrder
K1434.00700196°78°50700300 on request
K1434.01400593°76°1501400600 on request
Order No.A

A1A2BB1B4B5CC1DHLL1MCADAcc.PriceOrder
K1434.0070013,5255,716,827-2199,55,238,810123M5x35 on request
K1434.01400263862840222,525145,55315638M6x50 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33