Product groups
Toggle clamps mini push-pull with mounting bracket
K0083

Toggle clamps mini push-pull with mounting bracket

go back

Item description/product images

DescriptionMaterial:Steel or stainless steel.Version:Trivalent passivated.
Connecting rod and thrust screw phosphated.
Stainless steel bright.
Plastic grip oil-resistant.
Note:As the push-pull mini toggle clamps lock in the open and closed handle positions, they can be used to clamp when pushing or pulling.

A neoprene pressure pad is supplied.
Accessory:K0101
K0103
K0106
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0083 Toggle clamps mini push-pull with mounting bracket 166 kB
 Technical information 2,8 MB

Drawings

Toggle clamps mini push-pull with mounting bracket

Item selection/filter

Order No.Main
material
Travel
S
Opening
angle of
handle
Hand
force
FH N
Retaining
force
F2 N
Clamping
force
F1 N
CADAcc.PriceOrder
K0083.0050steel16190°80500500  on request
K0083.0050Nstainless steel16190°80500500  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33