Product groups
Toggle clamps vertical with flat foot and fixed clamping spindle
K0060

Toggle clamps vertical with flat foot and fixed clamping spindle

go back

Item description/product images

DescriptionMaterial:Steel.Version:Trivalent passivated.
Clamping spindle and nuts phosphated.
Plastic grip oil-resistant.
Note:The opening angle between the holding arm and the handle can be reduced or increased by repositioning or removing the stop pin.

A neoprene pressure pad is supplied with version K0060.0100 and K0060.0150.
Accessory:K0098
K0100
K0101
K0102
K0103
K0106
Drawing reference:
1) Position 1
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0060 Toggle clamps vertical with flat foot and fixed clamping spindle 284 kB
 Technical information 2,8 MB

Drawings

Toggle clamps vertical with flat foot and fixed clamping spindle
Toggle clamps vertical with flat foot and fixed clamping spindle

Overview of items (compressed)

Item selection/filter
Order No.Opening angle
holding arm
position 1
Opening angle
holding arm
stop pin removed
Opening angle
handle
position 1
Opening angle
handle
stop pin removed
Hand
force
FH N
Retaining
force
F1 N
Clamping
force
F3 N
Matching
plastic grip
CADAcc.PriceOrder
K0060.010095°185°65°105°80850650K0100.16  on request
K0060.015095°185°75°110°1201500900K0100.19  on request
K0060.0200105°175°70°95°10016001150K0100.22  on request
K0060.025095°160°70°100°19025001150K0100.28  on request
K0060.0300105°160°65°90°13030001150K0100.28  on request
K0060.035090°180°70°110°23035001650K0100.30  on request
K0060.045090°180°70°110°26045001650K0100.34  on request
K0060.055090°180°65°110°29055001900K0100.35  on request
Order No.

AA1A2A3BB1B4CC1DHLL1MOrder No.
Angle bracket
CADAcc.PriceOrder
K0060.01001628614243417,5229,54,81036532M5x35-  on request
K0060.015012,7277-2738-23115,11256026M6x50K0098.02  on request
K0060.02001935812,72742252912,75,51357737M6x50-  on request
K0060.025019358-3247-2921,57,11758745M8x60K0098.04  on request
K0060.0300254391934,552-3221,5818611565M8x60-  on request
K0060.035032509-4564-4025,58,322012365M10x80K0098.06  on request
K0060.0450325310-4564-47308,7228136,574M12x100K0098.06  on request
K0060.0550517612,5-7095-813812,3312196,5108M16x150-  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33