Product groups
Toggle clamps horizontal heavy duty with adjustable clamping spindle
K1242

Toggle clamps horizontal heavy duty with adjustable clamping...

go back

Item description/product images

DescriptionMaterial:Steel.Version:Electro zinc-plated steel.
Plastic handle, oil-resistant.
Note:The clamp can only be mounted from below using M8 studs and DIN 934 hexagon nuts, see sketch.Accessory:K0688
K0689
K1442
K0102
K0103
K0106
K1441
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1242 Toggle clamps horizontal heavy duty with adjustable clamping spindle 337 kB
 Technical information 1,6 MB

Drawings

Toggle clamps horizontal heavy duty with adjustable clamping spindle

Item selection/filter

Order No.Opening
angle of
holding arm
Opening
angle of
handle
Hand
force
FH N
Retaining
force
F1 N
Retaining
force
F2 N
Clamping
force
F3 N
Clamping
force
F4 N
CADAcc.PriceOrder
K1242.0600091°93°2503000600018003400 on request
Order No.A

A1BB1B2B3B5CC1DD1HLL1MCADAcc.PriceOrder
K1242.060007090304822,712,71051258,31383,927174,5M12x100 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33