Product groups
Star grips similar to DIN 6336, aluminium, Form L, with external thread
K0149_L

Star grips similar to DIN 6336, aluminium, Form L, with external...

go back

Item description/product images

DescriptionMaterial:

Aluminium.
Grub screw stainless steel 1.4305.
Pin stainless steel 1.4310.

Version:Star grip vibratory ground.
Grub screw and pin bright.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0149_L Star grips similar to DIN 6336, aluminium, Form L, with external thread 219 kB

Drawings

Star grips similar to DIN 6336, aluminium, Form L, with external thread

Item selection/filter

Order No.FormSurface finish
body
DD1

D2HLCADAcc.PriceOrder
K0149.64008X20LtumbledM840142520 on request
K0149.64008X25LtumbledM840142525 on request
K0149.64008X30LtumbledM840142530 on request
K0149.64008X40LtumbledM840142540 on request
K0149.65010X25LtumbledM1050183225 on request
K0149.65010X30LtumbledM1050183230 on request
K0149.65010X40LtumbledM1050183240 on request
K0149.65010X50LtumbledM1050183250 on request
K0149.66312X30LtumbledM1263204030 on request
K0149.66312X40LtumbledM1263204040 on request
K0149.66312X50LtumbledM1263204050 on request
K0149.66312X60LtumbledM1263204060 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33