Product groups
Triangular grips 2K ergonomic
K0980

Triangular grips 2K ergonomic

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Hard components fibreglass reinforced plastic.
Soft components thermoplastic elastomer.
Bush or screw, steel grade 5.8 or stainless steel 1.4305.

Version:Steel trivalent blue passivated.
Stainless steel, bright.
Note:The colour combinations
graphite black RAL 9011 (hard components) and
black grey RAL 7021 (soft components)
are supplied as standard.

The soft components ensure a non-slip grip of the operating part. The closed design offers sufficient protection against dirt.
On request:Further colour combinations.Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0980 Triangular grips 2K ergonomic 153 kB

Drawings (total overview)

Triangular grips 2K ergonomic

Triangular grip 2K, ergonomic with internal thread

More information

Drawings

Triangular grip 2K, ergonomic with internal thread

Item selection/filter

Order No.FormComponent
material
DD1D2HH1TCADAcc.PriceOrder
K0980.5008KsteelM853,823,941617 on request
K0980.5010KsteelM1053,823,941617 on request
K0980.6308KsteelM867,723,936617 on request
K0980.6310KsteelM1067,723,936617 on request
K0980.05008Kstainless steelM853,823,941617 on request
K0980.05010Kstainless steelM1053,823,941617 on request
K0980.06308Kstainless steelM867,723,936617 on request
K0980.06310Kstainless steelM1067,723,936617 on request

Triangular grip 2K ergonomic with external thread

More information

Drawings

Triangular grip 2K ergonomic with external thread

Item selection/filter

Order No.FormComponent
material
DD1D2HH1LCADAcc.PriceOrder
K0980.5008X20LsteelM853,823,941620 on request
K0980.5008X25LsteelM853,823,941625 on request
K0980.5008X30LsteelM853,823,941630 on request
K0980.5008X40LsteelM853,823,941640 on request
K0980.5010X20LsteelM1053,823,941620 on request
K0980.5010X25LsteelM1053,823,941625 on request
K0980.5010X30LsteelM1053,823,941630 on request
K0980.5010X40LsteelM1053,823,941640 on request
K0980.6308X20LsteelM867,723,936620 on request
K0980.6308X25LsteelM867,723,936625 on request
K0980.6308X30LsteelM867,723,936630 on request
K0980.6308X40LsteelM867,723,936640 on request
K0980.6310X20LsteelM1067,723,936620 on request
K0980.6310X25LsteelM1067,723,936625 on request
K0980.6310X30LsteelM1067,723,936630 on request
K0980.6310X40LsteelM1067,723,936640 on request
K0980.05008X20Lstainless steelM853,823,941620 on request
K0980.05008X25Lstainless steelM853,823,941625 on request
K0980.05008X30Lstainless steelM853,823,941630 on request
K0980.05008X40Lstainless steelM853,823,941640 on request
K0980.05010X20Lstainless steelM1053,823,941620 on request
K0980.05010X25Lstainless steelM1053,823,941625 on request
K0980.05010X30Lstainless steelM1053,823,941630 on request
K0980.05010X40Lstainless steelM1053,823,941640 on request
K0980.06308X20Lstainless steelM867,723,936620 on request
K0980.06308X25Lstainless steelM867,723,936625 on request
K0980.06308X30Lstainless steelM867,723,936630 on request
K0980.06308X40Lstainless steelM867,723,936640 on request
K0980.06310X20Lstainless steelM1067,723,936620 on request
K0980.06310X25Lstainless steelM1067,723,936625 on request
K0980.06310X30Lstainless steelM1067,723,936630 on request
K0980.06310X40Lstainless steelM1067,723,936640 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33