Product groups
Knurled nuts quick-acting
K0139

Knurled nuts quick-acting

go back

Item description/product images

DescriptionProduct description:Quick-acting knurled nuts are mainly used in applications where no high clamping pressures are required.
Tilt the nut to slide on, then straighten it to engage the threads.
Material:

High carbon steel or stainless steel 1.4404.

Version:Steel tempered and black oxidised.
Stainless steel bright.
Drawing reference:
X: The stud should be several mm longer than height “H”
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0139 Knurled nuts quick-acting steel or stainless steel 265 kB

Drawings

Knurled nuts quick-acting

Item selection/filter

Order No.

Main
material
DD1D3D4HKCADAcc.PriceOrder
K0139.04QT steelM416114,2128 on request
K0139.05QT steelM520145,2128 on request
K0139.06QT steelM624166,21410 on request
K0139.08QT steelM830208,31712 on request
K0139.10QT steelM10362810,32014 on request
K0139.12QT steelM12403212,72416 on request
K0139.104stainless steelM416114,2128 on request
K0139.105stainless steelM520145,2128 on request
K0139.106stainless steelM624166,21410 on request
K0139.108stainless steelM830208,31712 on request
K0139.110stainless steelM10362810,32014 on request
K0139.112stainless steelM12403212,72416 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33