Product groups
Wing grips one-sided
K0608

Wing grips one-sided

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Thermoplastic.
Bush steel 5.8 or stainless steel 1.4305.

Version:Grip black grey.
Bush trivalent blue passivated steel or bright stainless steel.
Drawing reference:
Form K with cap.
Form D without cap.
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0608 Wing grips one-sided 276 kB

Drawings (total overview)

Wing grips one-sided

Wing grips, one-sided with cap

More information

Drawings

Wing grips, one-sided with cap

Item selection/filter

Order No.FormComponent
material
Colour
Cap
ABDD2HH1H2TCADAcc.PriceOrder
K0608.904Ksteelblack grey RAL 7021224,4M412184,515,510 on request
K0608.9045Ksteellight grey RAL 7035224,4M412184,515,510 on request
K0608.9046Ksteeltraffic red RAL 3020224,4M412184,515,510 on request
K0608.9047Ksteelcolza yellow RAL 1021224,4M412184,515,510 on request
K0608.905Ksteelblack grey RAL 7021224,4M512184,515,510 on request
K0608.9055Ksteellight grey RAL 7035224,4M512184,515,510 on request
K0608.9056Ksteeltraffic red RAL 3020224,4M512184,515,510 on request
K0608.9057Ksteelcolza yellow RAL 1021224,4M512184,515,510 on request
K0608.906Ksteelblack grey RAL 7021224,4M612184,515,510 on request
K0608.9065Ksteellight grey RAL 7035224,4M612184,515,510 on request
K0608.9066Ksteeltraffic red RAL 3020224,4M612184,515,510 on request
K0608.9067Ksteelcolza yellow RAL 1021224,4M612184,515,510 on request
K0608.105Ksteelblack grey RAL 702127,55,1M514245,820,810 on request
K0608.1055Ksteellight grey RAL 703527,55,1M514245,820,810 on request
K0608.1056Ksteeltraffic red RAL 302027,55,1M514245,820,810 on request
K0608.1057Ksteelcolza yellow RAL 102127,55,1M514245,820,810 on request
K0608.106Ksteelblack grey RAL 702127,55,1M614245,820,810 on request
K0608.1065Ksteellight grey RAL 703527,55,1M614245,820,810 on request
K0608.1066Ksteeltraffic red RAL 302027,55,1M614245,820,810 on request
K0608.1067Ksteelcolza yellow RAL 102127,55,1M614245,820,810 on request
K0608.208Ksteelblack grey RAL 702137,56,3M821368,530,514 on request
K0608.2085Ksteellight grey RAL 703537,56,3M821368,530,514 on request
K0608.2086Ksteeltraffic red RAL 302037,56,3M821368,530,514 on request
K0608.2087Ksteelcolza yellow RAL 102137,56,3M821368,530,514 on request
K0608.210Ksteelblack grey RAL 702137,56,3M1021368,530,514 on request
K0608.2105Ksteellight grey RAL 703537,56,3M1021368,530,514 on request
K0608.2106Ksteeltraffic red RAL 302037,56,3M1021368,530,514 on request
K0608.2107Ksteelcolza yellow RAL 102137,56,3M1021368,530,514 on request
K0608.0904Kstainless steelblack grey RAL 7021224,4M412184,515,510 on request
K0608.09045Kstainless steellight grey RAL 7035224,4M412184,515,510 on request
K0608.09046Kstainless steeltraffic red RAL 3020224,4M412184,515,510 on request
K0608.09047Kstainless steelcolza yellow RAL 1021224,4M412184,515,510 on request
K0608.0905Kstainless steelblack grey RAL 7021224,4M512184,515,510 on request
K0608.09055Kstainless steellight grey RAL 7035224,4M512184,515,510 on request
K0608.09056Kstainless steeltraffic red RAL 3020224,4M512184,515,510 on request
K0608.09057Kstainless steelcolza yellow RAL 1021224,4M512184,515,510 on request
K0608.0906Kstainless steelblack grey RAL 7021224,4M612184,515,510 on request
K0608.09065Kstainless steellight grey RAL 7035224,4M612184,515,510 on request
K0608.09066Kstainless steeltraffic red RAL 3020224,4M612184,515,510 on request
K0608.09067Kstainless steelcolza yellow RAL 1021224,4M612184,515,510 on request
K0608.0105Kstainless steelblack grey RAL 702127,55,1M514245,820,810 on request
K0608.01055Kstainless steellight grey RAL 703527,55,1M514245,820,810 on request
K0608.01056Kstainless steeltraffic red RAL 302027,55,1M514245,820,810 on request
K0608.01057Kstainless steelcolza yellow RAL 102127,55,1M514245,820,810 on request
K0608.0106Kstainless steelblack grey RAL 702127,55,1M614245,820,810 on request
K0608.01065Kstainless steellight grey RAL 703527,55,1M614245,820,810 on request
K0608.01066Kstainless steeltraffic red RAL 302027,55,1M614245,820,810 on request
K0608.01067Kstainless steelcolza yellow RAL 102127,55,1M614245,820,810 on request
K0608.0208Kstainless steelblack grey RAL 702137,56,3M821368,530,514 on request
K0608.02085Kstainless steellight grey RAL 703537,56,3M821368,530,514 on request
K0608.02086Kstainless steeltraffic red RAL 302037,56,3M821368,530,514 on request
K0608.02087Kstainless steelcolza yellow RAL 102137,56,3M821368,530,514 on request
K0608.0210Kstainless steelblack grey RAL 702137,56,3M1021368,530,514 on request
K0608.02105Kstainless steellight grey RAL 703537,56,3M1021368,530,514 on request
K0608.02106Kstainless steeltraffic red RAL 302037,56,3M1021368,530,514 on request
K0608.02107Kstainless steelcolza yellow RAL 102137,56,3M1021368,530,514 on request

Wing grips, one-sided without cap

More information

Drawings

Wing grips, one-sided without cap

Item selection/filter

Order No.FormComponent
material
ABDD2HH1TH2CADAcc.PriceOrder
K0608.1904Dsteel224,4M41216,14,51015,5 on request
K0608.1905Dsteel224,4M51216,14,51015,5 on request
K0608.1906Dsteel224,4M61216,14,51015,5 on request
K0608.1105Dsteel27,55,1M51422,15,81020,8 on request
K0608.1106Dsteel27,55,1M61422,15,81020,8 on request
K0608.1208Dsteel37,56,3M82133,38,51430,5 on request
K0608.1210Dsteel37,56,3M102133,38,51430,5 on request
K0608.10904Dstainless steel224,4M41216,14,51015,5 on request
K0608.10905Dstainless steel224,4M51216,14,51015,5 on request
K0608.10906Dstainless steel224,4M61216,14,51015,5 on request
K0608.10105Dstainless steel27,55,1M51422,15,81020,8 on request
K0608.10106Dstainless steel27,55,1M61422,15,81020,8 on request
K0608.10208Dstainless steel37,56,3M82133,38,51430,5 on request
K0608.10210Dstainless steel37,56,3M102133,38,51430,5 on request

Information about this article

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33