Product groups
Knurled screws low head steel and stainless steel, DIN 653
K1163

Knurled screws low head steel and stainless steel, DIN 653

go back

Item description/product images

DescriptionMaterial:Steel or stainless steel (A1).Version:Steel grade 5.8, bright;
Stainless steel, bright.
Note:Delivery is according to DIN 653 or DIN 653-A.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1163 Knurled screws low head steel and stainless steel, DIN 653 181 kB

Drawings

Knurled screws low head steel and stainless steel, DIN 653

Item selection/filter

Order No.Main
material
DD1D3HKLCADAcc.PriceOrder
K1163.03X10steelM31234,52,510 on request
K1163.03X12steelM31234,52,512 on request
K1163.03X16steelM31234,52,516 on request
K1163.04X8steelM41646,53,58 on request
K1163.04X10steelM41646,53,510 on request
K1163.04X12steelM41646,53,512 on request
K1163.04X16steelM41646,53,516 on request
K1163.04X20steelM41646,53,520 on request
K1163.05X10steelM52057410 on request
K1163.05X12steelM52057412 on request
K1163.05X16steelM52057416 on request
K1163.05X20steelM52057420 on request
K1163.05X25steelM52057425 on request
K1163.05X30steelM52057430 on request
K1163.06X12steelM62469512 on request
K1163.06X16steelM62469516 on request
K1163.06X20steelM62469520 on request
K1163.06X25steelM62469525 on request
K1163.06X30steelM62469530 on request
K1163.06X35steelM62469535 on request
K1163.06X40steelM62469540 on request
K1163.08X16steelM830811616 on request
K1163.08X20steelM830811620 on request
K1163.08X25steelM830811625 on request
K1163.08X30steelM830811630 on request
K1163.08X35steelM830811635 on request
K1163.08X40steelM830811640 on request
K1163.10X20steelM10361014820 on request
K1163.10X25steelM10361014825 on request
K1163.10X30steelM10361014830 on request
K1163.10X35steelM10361014835 on request
K1163.10X40steelM10361014840 on request
K1163.032X10stainless steelM31234,52,510 on request
K1163.032X12stainless steelM31234,52,512 on request
K1163.032X16stainless steelM31234,52,516 on request
K1163.042X8stainless steelM41646,53,58 on request
K1163.042X10stainless steelM41646,53,510 on request
K1163.042X12stainless steelM41646,53,512 on request
K1163.042X16stainless steelM41646,53,516 on request
K1163.042X20stainless steelM41646,53,520 on request
K1163.052X10stainless steelM52057410 on request
K1163.052X12stainless steelM52057412 on request
K1163.052X16stainless steelM52057416 on request
K1163.052X20stainless steelM52057420 on request
K1163.052X25stainless steelM52057425 on request
K1163.052X30stainless steelM52057430 on request
K1163.062X12stainless steelM62469512 on request
K1163.062X16stainless steelM62469516 on request
K1163.062X20stainless steelM62469520 on request
K1163.062X25stainless steelM62469525 on request
K1163.062X30stainless steelM62469530 on request
K1163.062X35stainless steelM62469535 on request
K1163.062X40stainless steelM62469540 on request
K1163.082X16stainless steelM830811616 on request
K1163.082X20stainless steelM830811620 on request
K1163.082X25stainless steelM830811625 on request
K1163.082X30stainless steelM830811630 on request
K1163.102X20stainless steelM10361014820 on request
K1163.102X25stainless steelM10361014825 on request
K1163.102X30stainless steelM10361014830 on request
K1163.102X40stainless steelM10361014840 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33