Product groups
Star grips with extended hub
K1088

Star grips with extended hub

go back

Item description/product images

DescriptionMaterial:Fibreglass reinforced thermoplastic.
Tapped bush brass.
Version:Black.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1088 Star grips with extended hub 130 kB

Drawings

Star grips with extended hub

Item selection/filter

Order No.D

D1D2D3D6HH1TT1CADAcc.PriceOrder
K1088.2410685M64114,815,5128566183 on request
K1088.2520861M85217,519146139152,5 on request
K1088.2521071M10521820,5147149152,5 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33