Product groups
Mushroom knobs internal thread
K0250

Mushroom knobs internal thread

go back

Item description/product images

DescriptionMaterial:

Steel, 1.4305 stainless steel, 1.4404 stainless steel or aluminium.

Version:Steel trivalent blue passivated.
Stainless steel bright or abrasive blasted.
Aluminium natural tone anodised.
On request:With external threads.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0250 Mushroom knobs internal thread 130 kB

Drawings

Mushroom knobs internal thread

Item selection/filter

Order No.Main
material
Steel
code
Surface finish
body
D

D1D2HH1TCADAcc.PriceOrder
K0250.0902steel-blue-passivatedM2148146,74 on request
K0250.0003steel-blue-passivatedM31810188,67,5 on request
K0250.0104steel-blue-passivatedM42112211010 on request
K0250.0105steel-blue-passivatedM52112211012,5 on request
K0250.0206steel-blue-passivatedM62514251212 on request
K0250.0308steel-blue-passivatedM83318331616 on request
K0250.0410steel-blue-passivatedM1040244018,720 on request
K0250.902stainless steel1.4305-M2148146,74 on request
K0250.003stainless steel1.4305-M31810188,67,5 on request
K0250.104stainless steel1.4305-M42112211010 on request
K0250.105stainless steel1.4305-M52112211012,5 on request
K0250.206stainless steel1.4305-M62514251212 on request
K0250.308stainless steel1.4305-M83318331616 on request
K0250.410stainless steel1.4305-M1040244018,720 on request
K0250.2902stainless steel1.4305blastedM2148146,74 on request
K0250.2003stainless steel1.4305blastedM31810188,67,5 on request
K0250.2104stainless steel1.4305blastedM42112211010 on request
K0250.2105stainless steel1.4305blastedM52112211012,5 on request
K0250.2206stainless steel1.4305blastedM62514251212 on request
K0250.2308stainless steel1.4305blastedM83318331616 on request
K0250.2410stainless steel1.4305blastedM1040244018,720 on request
K0250.3902stainless steel1.4404-M2148146,74 on request
K0250.3003stainless steel1.4404-M31810188,67,5 on request
K0250.3104stainless steel1.4404-M42112211010 on request
K0250.3105stainless steel1.4404-M52112211012,5 on request
K0250.3206stainless steel1.4404-M62514251212 on request
K0250.3308stainless steel1.4404-M83318331616 on request
K0250.3410stainless steel1.4404-M1040244018,720 on request
K0250.4902stainless steel1.4404blastedM2148146,74 on request
K0250.4003stainless steel1.4404blastedM31810188,67,5 on request
K0250.4104stainless steel1.4404blastedM42112211010 on request
K0250.4105stainless steel1.4404blastedM52112211012,5 on request
K0250.4206stainless steel1.4404blastedM62514251212 on request
K0250.4308stainless steel1.4404blastedM83318331616 on request
K0250.4410stainless steel1.4404blastedM1040244018,720 on request
K0250.1902aluminium-anodisedM2148146,74 on request
K0250.1003aluminium-anodisedM31810188,67,5 on request
K0250.1104aluminium-anodisedM42112211010 on request
K0250.1105aluminium-anodisedM52112211012,5 on request
K0250.1206aluminium-anodisedM62514251212 on request
K0250.1308aluminium-anodisedM83318331616 on request
K0250.1410aluminium-anodisedM1040244018,720 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33