Product groups
Star gripssimilar to DIN 6336
K0152

Star grips similar to DIN 6336

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Thermoset PF 31, black.
Bush and screw steel, trivalent blue passivated.
Version:High-gloss polished.Note:The version K0152.22004 has a brass bush.On request:Other colours.Drawing reference:
Form K: tapped bush
Form L: external thread
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0152 Star gripssimilar to DIN 6336 130 kB

Drawings (total overview)

Star gripssimilar to DIN 6336

Star grips similar to DIN 6336 with internal thread, Form K

More information

Drawings

Star grips similar to DIN 6336 with internal thread, Form K

Item selection/filter

Order No.

FormDD1D8HH3TCADAcc.PriceOrder
K0152.22004KM420101376,5 on request
K0152.22505KM525121689,5 on request
K0152.23206KM63214201012 on request
K0152.24008KM84018251314 on request
K0152.25010KM105022321718 on request
K0152.26312KM126326402122 on request
K0152.28016KM168035502530 on request

Star grips similar to DIN 6336 with external thread, Form L

More information

Drawings

Star grips similar to DIN 6336 with external thread, Form L

Item selection/filter

Order No.FormDD1D8HH3LCADAcc.PriceOrder
K0152.42505X15LM5251216815 on request
K0152.42505X20LM5251216820 on request
K0152.42505X25LM5251216825 on request
K0152.43206X15LM63214201015 on request
K0152.43206X20LM63214201020 on request
K0152.43206X25LM63214201025 on request
K0152.43206X30LM63214201030 on request
K0152.44008X20LM84018251320 on request
K0152.44008X25LM84018251325 on request
K0152.44008X30LM84018251330 on request
K0152.44008X35LM84018251335 on request
K0152.44008X40LM84018251340 on request
K0152.45010X25LM105022321725 on request
K0152.45010X30LM105022321730 on request
K0152.45010X35LM105022321735 on request
K0152.45010X40LM105022321740 on request
K0152.45010X50LM105022321750 on request
K0152.46312X30LM126326402130 on request
K0152.46312X35LM126326402135 on request
K0152.46312X40LM126326402140 on request
K0152.46312X50LM126326402150 on request
K0152.46312X60LM126326402160 on request
K0152.48016X30LM168035502530 on request
K0152.48016X40LM168035502540 on request
K0152.48016X50LM168035502550 on request
K0152.48016X60LM168035502560 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33