Product groups
T-grips stainless steel
K1203

T-grips stainless steel

go back

Item description/product images

DescriptionMaterial:

Stainless steel 1.4308.

Version:Electropolished or blasted.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1203 T-grips stainless steel 143 kB

Drawings

T-grips stainless steel

Overview of items (compressed)

Item selection/filter
Order No.Surface finish
body
ABD

D3HH1TCADAcc.PriceOrder
K1203.55061blasted55,212,3M61432,92112 on request
K1203.55081blasted55,212,3M81432,92112 on request
K1203.65061blasted65,314M6163722,716 on request
K1203.65081blasted65,314M8163722,716 on request
K1203.65101blasted65,314M10163722,716 on request
K1203.75101blasted75,317,8M102041,224,916 on request
K1203.75121blasted75,317,8M122041,224,916 on request
K1203.55062electropolished55,212,3M61432,92112 on request
K1203.55082electropolished55,212,3M81432,92112 on request
K1203.65062electropolished65,314M6163722,716 on request
K1203.65082electropolished65,314M8163722,716 on request
K1203.65102electropolished65,314M10163722,716 on request
K1203.75102electropolished75,317,8M102041,224,916 on request
K1203.75122electropolished75,317,8M122041,224,916 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33