Product groups
Mushroom knobs internal thread
K1286

Mushroom knobs internal thread

go back

Item description/product images

DescriptionMaterial:Thermoset PF 31.
Steel or stainless steel.
Version:Thermoset black, high-gloss polished.
Trivalent blue passivated steel or bright stainless steel.
Note:K1286.104 has a brass bush.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1286 Mushroom knobs internal thread 129 kB

Drawings

Mushroom knobs internal thread

Item selection/filter

Order No.Component
material
D

D1D2HH1TCADAcc.PriceOrder
K1286.104brassM4211221106 on request
K1286.105steelM5211221107,5 on request
K1286.206steelM6251425129 on request
K1286.308steelM83318331612 on request
K1286.1104stainless steelM4211221106 on request
K1286.1105stainless steelM5211221107,5 on request
K1286.1206stainless steelM6251425129 on request
K1286.1308stainless steelM83318331612 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33