Product groups
Knurled screws plastic
K1473

Knurled screws plastic

go back

Item description/product images

DescriptionMaterial:

Reinforced polyamide thermoplastic, black grey.
Threaded pin 5.8 steel or stainless steel 1.4305.

Version:Threaded pin trivalent blue passivated steel, bright stainless steel.Advantages:The knurled screws can be tightened or loosened without tools.
Suitable for manual fixing and clamping.
Various thread sizes and lengths.
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1473 Knurled screws plastic 163 kB

Drawings

Knurled screws plastic

Item selection/filter

Order No.Component
material
D

D1D3HKLCADAcc.PriceOrder
K1473.1804X10steelM418913810 on request
K1473.1804X15steelM418913815 on request
K1473.2005X10steelM52010,615910 on request
K1473.2005X15steelM52010,615915 on request
K1473.2005X20steelM52010,615920 on request
K1473.2506X10steelM62512171010 on request
K1473.2506X15steelM62512171015 on request
K1473.2506X20steelM62512171020 on request
K1473.2506X30steelM62512171030 on request
K1473.2506X40steelM62512171040 on request
K1473.3208X15steelM83214221315 on request
K1473.3208X20steelM83214221320 on request
K1473.3208X30steelM83214221330 on request
K1473.3208X40steelM83214221340 on request
K1473.4010X20steelM104018251420 on request
K1473.4010X30steelM104018251430 on request
K1473.4010X40steelM104018251440 on request
K1473.18042X10stainless steelM418913810 on request
K1473.18042X15stainless steelM418913815 on request
K1473.20052X10stainless steelM52010,615910 on request
K1473.20052X15stainless steelM52010,615915 on request
K1473.20052X20stainless steelM52010,615920 on request
K1473.25062X10stainless steelM62512171010 on request
K1473.25062X15stainless steelM62512171015 on request
K1473.25062X20stainless steelM62512171020 on request
K1473.25062X30stainless steelM62512171030 on request
K1473.25062X40stainless steelM62512171040 on request
K1473.32082X15stainless steelM83214221315 on request
K1473.32082X20stainless steelM83214221320 on request
K1473.32082X30stainless steelM83214221330 on request
K1473.32082X40stainless steelM83214221340 on request
K1473.40102X20stainless steelM104018251420 on request
K1473.40102X30stainless steelM104018251430 on request
K1473.40102X40stainless steelM104018251440 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33