Product groups
Star grips similar to DIN 6336, aluminium, Form B, drilled through
K0149_B

Star grips similar to DIN 6336, aluminium, Form B, drilled...

go back

Item description/product images

DescriptionMaterial:Aluminium.Version:Tumbled or ground and polished.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0149_B Star grips similar to DIN 6336, aluminium, Form B, drilled through 130 kB

Drawings

Star grips similar to DIN 6336, aluminium, Form B, drilled through

Item selection/filter

Order No.FormSurface finish
body
DD1D2HCADAcc.PriceOrder
K0149.240082Bpolished8401425 on request
K0149.250102Bpolished10501832 on request
K0149.263122Bpolished12632040 on request
K0149.280162Bpolished16802550 on request
K0149.24008Btumbled8401425 on request
K0149.25010Btumbled10501832 on request
K0149.26312Btumbled12632040 on request
K0149.28016Btumbled16802550 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33