Product groups
Star grips similar to DIN 6336, aluminium, Form E, blind tapped hole
K0149_E

Star grips similar to DIN 6336, aluminium, Form E, blind tapped...

go back

Item description/product images

DescriptionMaterial:Aluminium.Version:Tumbled or ground and polished.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0149_E Star grips similar to DIN 6336, aluminium, Form E, blind tapped hole 140 kB

Drawings

Star grips similar to DIN 6336, aluminium, Form E, blind tapped hole

Item selection/filter

Order No.FormSurface finish
body
DD1D2HTT1CADAcc.PriceOrder
K0149.540082EpolishedM84014251518 on request
K0149.550102EpolishedM105018321821 on request
K0149.563122EpolishedM126320402225 on request
K0149.580162EpolishedM168025502832 on request
K0149.54008EtumbledM84014251518 on request
K0149.55010EtumbledM105018321821 on request
K0149.56312EtumbledM126320402225 on request
K0149.58016EtumbledM168025502832 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33