- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- K1463
Toggle clamps, horizontal, stainless steel with force sensor
- K1463
Toggle clamps, horizontal, stainless steel with safety interlock and force sensor
- K1464
Clamp elements adjustable for toggle clamp with force sensor
- K1482
Connectors with screw fitting screened
- K1825
Force sensor for toggle clamps
- K0660
Toggle clamps horizontal with flat foot and adjustable clamping spindle
- K0660
Toggle clamps horizontal with safety interlock with flat foot and adjustable clamping spindle
- K0660
Toggle clamps horizontal with flat foot and adjustable clamping spindle, stainless steel
- K0660
Toggle clamps horizontal with safety interlock with flat foot and adjustable clamping spindle, stainless steel
- K0660
Horizontal antistatic toggle clamps with flat foot and adjustable clamping spindle
- K0661
Toggle clamps horizontal with straight foot and adjustable clamping spindle
- K0661
Toggle clamps horizontal with safety interlock with straight foot and adjustable clamping spindle
- K0661
Toggle clamps horizontal with straight foot and adjustable clamping spindle, stainless steel
- K0661
Toggle clamps horizontal with safety interlock with straight foot and adjustable clamping spindle, stainless steel
- K0661
Horizontal antistatic toggle clamps with straight foot and adjustable clamping spindle
- K0662
Toggle clamps vertical with flat foot and adjustable clamping spindle
- K0662
Toggle clamps vertical with safety interlock with flat foot and adjustable clamping spindle
- K0662
Toggle clamps vertical with flat foot and adjustable clamping spindle, stainless steel
- K0662
Toggle clamps vertical with safety interlock with flat foot and adjustable clamping spindle, stainless steel
- K0662
Vertical antistatic toggle clamps with horizontal foot and adjustable thrust spindle
- K0663
Toggle clamps vertical with straight foot and adjustable clamping spindle
- K0663
Toggle clamps vertical with safety interlock with straight foot and adjustable clamping spindle
- K0663
Toggle clamps vertical with straight foot and adjustable clamping spindle, stainless steel
- K0663
Toggle clamps vertical with safety interlock with straight foot and adjustable clamping spindle, stainless steel
- K0663
Vertical antistatic toggle clamps with straight foot and adjustable clamping spindle
- K0664
Spherical seating nuts
- K1736
Status sensors, stainless steel with bracket for toggle clamps
- K1243
Toggle clamp mini, horizontal with straight foot and adjustable clamping spindle
- K1543
Toggle clamp mini, horizontal with flat left foot and adjustable clamping spindle
- K1544
Toggle clamp mini, horizontal with horizontal foot right and adjustable clamping spindle
- K1239
Toggle clamps horizontal with straight foot and adjustable clamping spindle
- K1433
Toggle clamps horizontal with straight foot and full holding arm
- K1541
Mini toggle clamps, horizontal with flat foot and fixed clamping spindle
- K1240
Toggle clamps horizontal with flat foot and adjustable clamping spindle
- K1241
Toggle clamps horizontal with flat foot and adjustable clamping spindle
- K2067
Toggle clamps, steel, black, horizontal with horizontal foot and adjustable clamping spindle
- K1434
Toggle clamps horizontal with flat foot and fixed clamping spindle
- K1435
Toggle clamps horizontal with flat foot and full holding arm
- K1242
Toggle clamps horizontal heavy duty with adjustable clamping spindle
- K1439
Toggle clamps pivot jaw
- K1244
Toggle clamps vertical with straight foot and fixed clamping spindle
- K1245
Toggle clamps vertical heavy duty with adjustable clamping spindle
- K1246
Toggle clamps vertical with straight foot and adjustable clamping spindle
- K1248
Toggle clamps vertical with straight foot and adjustable clamping spindle
- K1250
Toggle clamps vertical heavy-duty with fixed clamping spindle
- K1251
Toggle clamps vertical with straight foot and full holding arm
- K1253
Toggle clamps vertical heavy-duty with fixed clamping spindle
- K1254
Toggle clamps mini vertical with flat foot and fixed clamping spindle
- K1255
Toggle clamps vertical with flat foot and adjustable clamping spindle
- K2066
Toggle clamps, steel, black, vertical with horizontal foot and adjustable clamping spindle
- K1256
Toggle clamps vertical with flat foot and adjustable clamping spindle
- K1257
Toggle clamps vertical with flat foot and adjustable clamping spindle
- K1438
Toggle clamps vertical with flat foot and fixed clamping spindle
- K1258
Toggle clamps vertical with flat foot and full holding arm
- K1542
Toggle clamp horizontal with angled foot and adjustable clamping spindle
- K1259
Toggle clamps vertical with angled foot and adjustable clamping spindle
- K1436
Toggle clamps vertical with angled foot and fixed clamping spindle
- K1437
Toggle clamps vertical with angled foot and full holding arm
- K1260
Toggle clamps latch horizontal with catch plate
- K1261
Toggle clamps latch horizontal with catch plate
- K1262
Toggle clamps latch horizontal heavy-duty with catch plate
- K1265
Toggle clamps latch vertical with catch plate
- K1268
Toggle clamps latch horizontal heavy-duty with catch plate
- K1270
Toggle clamps hook horizontal with catch plate
- K1432
Toggle clamps hook horizontal with catch plate
- K1545
Mini push-pull toggle clamps, steel or stainless steel with mounting bracket
- K1546
Push-pull toggle clamp with mounting bracket
- K1547
Push-pull toggle clamp with mounting bracket
- K1440
Toggle clamps push-pull without mounting bracket
- K2282
Push-pull toggle clamps, steel or stainless steel retaining force up to 3150 N
- K2283
Push-pull toggle clamps, steel or stainless steel retaining force up to 2670 N
- K2284
Push-pull toggle clamps, steel or stainless steel retaining force up to 1350 N
- K2285
Push-pull toggle clamps, steel, rotatable retaining force up to 2000 N
- K2286
Push-pull toggle clamps, steel retaining force up to 3000 N
- K2287
Push-pull toggle clamps, steel, horizontal retaining force up to 3000 N
- K2288
Push-pull toggle clamps, steel, heavy-duty version, weldable retaining force up to 22250 N
- K2288_A
Push-pull toggle clamps, steel, heavy-duty version, weldable, retaining force up to 22250 N, Form A
- K2288_B
Push-pull toggle clamps, steel, heavy-duty version, weldable, retaining force up to 22250 N, Form B
- K2289
Push-pull toggle clamps, steel retaining force up to 6675 N
- K2290
Push-pull toggle clamps, steel retaining force up to 3575 N
- K2291
Push-pull toggle clamps, steel, heavy-duty version retaining force up to 33350 N
- K0087
Push-pull clamps heavy-duty version with handle
- K0088
Push-pull clamps heavy-duty version with reversible hand lever
- K0745
Toggle clamps mini push-pull
- K1548
Horizontal Pneumatic Clamps
- K1549
Pneumatic push-pull clamps
- K1550
Toggle press, manual version
- K1551
Toggle presses for pneumatic operation
- K0055
Toggle clamps vertical with straight foot and adjustable clamping spindle
- K0056
Toggle clamps vertical with straight foot and fixed clamping spindle
- K0058
Toggle clamps vertical with flat foot and adjustable clamping spindle
- K0059
Toggle clamps vertical with safety interlock with flat foot and adjustable clamping spindle
- K0060
Toggle clamps vertical with flat foot and fixed clamping spindle
- K0061
Toggle clamps vertical with flat foot and full holding arm
- K0062
Toggle clamps vertical with angled foot and adjustable clamping spindle
- K0063
Toggle clamps vertical with angled foot and fixed clamping spindle
- K0064
Toggle clamps vertical with angled foot and full holding arm
- K0065
Toggle clamps vertical cam with flat foot
- K0066
Toggle clamps vertical heavy-duty with fixed clamping spindle
- K0067
Toggle clamps vertical heavy-duty with full holding arm
- K0068
Toggle clamps mini horizontal with straight foot and adjustable clamping spindle
- K0069
Toggle clamps mini horizontal with flat foot and adjustable clamping spindle
- K0070
Toggle clamps mini horizontal with flat foot and fixed clamping spindle
- K0071
Toggle clamps mini horizontal with flat left foot and adjustable clamping spindle
- K0267
Toggle clamps mini horizontal with flat right foot and adjustable clamping spindle
- K0072
Toggle clamps horizontal with straight foot and adjustable clamping spindle
- K0073
Toggle clamps horizontal with straight foot and full holding arm
- K0074
Toggle clamps horizontal with flat foot and adjustable clamping spindle
- K0075
Toggle clamps horizontal with flat foot and fixed clamping spindle
- K0076
Toggle clamps horizontal with flat foot and full holding arm
- K0077
Toggle clamps horizontal heavy-duty with adjustable clamping spindle
- K0078
Toggle clamps pivot jaw
- K0079
Toggle clamps hook horizontal with catch plate
- K0080
Toggle clamps latch horizontal with catch plate
- K0081
Toggle clamps latch horizontal heavy-duty with catch plate
- K0082
Toggle clamps latch vertical with catch plate
- K0083
Toggle clamps mini push-pull with mounting bracket
- K0084
Toggle clamps push-pull with mounting bracket
- K0085
Toggle clamps push-pull with mounting bracket
- K0086
Toggle clamps push-pull without mounting bracket
- K0089
Pneumatic clamps horizontal Form A
- K0090
Pneumatic clamps horizontal Form B
- K0091
Pneumatic clamps vertical heavy-duty version
- K0092
Pneumatic clamps horizontal heavy-duty version
- K0093
Pneumatic push-pull clamps
- K0094
Pneumatic push-pull clamps
- K0095
Toggle presses for manual operation
- K0096
Toggle presses for pneumatic operation
- K0098
Angle brackets
- K1431
Angle brackets
- K2110
Plastic grips, round with rectangular opening
- K2111
Plastic grips, round with round opening
- K2112
Plastic grips, round with round opening
- K2113
Plastic grips rectangular with rectangular opening
- K0099
Plastic grips round
- K0100
Plastic grips
- K0688
Thrust screws with thrust pad
- K0689
Thrust screws with thrust pad
- K0690
Thrust screws neoprene
- K0101
Clamping spindles rigid
- K1442
Clamping spindles rigid
- K0102
Clamping spindles with swivel foot
- K0103
Clamping spindles with vulcanized neoprene thrust pad
- K1443
Clamping spindles with vulcanized neoprene thrust pad
- K0104
Thrust pads neoprene
- K0105
Plastic covers
- K0106
Protective caps
- K0106
Antistatic protective caps
- K0107
Locking washers for clamping spindles
- K1441
Locking washers for clamping spindles
- K1210
Adapter block aluminium
- K1211
Adapter plate round
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K2288_APush-pull toggle clamps, steel, heavy-duty version, weldable,... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel.Version:Steel electro zinc-plated.Note:Form A: The clamps lock in the closed grip position. They can thus only be used for thrust clamping. The clamps lock in the open and closed grip positions. They can be used for thrust or tractive clamping.Assembly:By welding or through holes drilled by the user. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | A1 | B1 | B5 | C1 | D | D1 | D2 | H | H1 | Travel S | L | L1 | L2 | M | Opening angle of handle | Hand force FH N | Clamping force F1 N | Retaining force F2 N | CAD | Acc. | Price | Order |
---|
K2288.0111501 | A | 50,8 | 69,8 | 8 | 30 | 21,7 | 18,6 | 35 | 79 | 150 | 43,8 | 148,8 | 46,8 | 25,4 | M12x50 | 91° | 120 | 3800 | 11150 |  | | on request | | K2288.0222501 | A | 70 | 90 | 11,1 | 40 | 27,2 | 25 | 45 | 87 | 150 | 55 | 198 | 65 | 38,1 | M16X50 | 88° | 140 | 4500 | 22250 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|