Product groups
Toggle clamps vertical with straight foot and adjustable clamping spindle
K0055

Toggle clamps vertical with straight foot and adjustable...

go back

Item description/product images

DescriptionMaterial:Steel.Version:Trivalent passivated.
Clamping spindle and nuts phosphated.
Plastic grip oil-resistant.
Note:The opening angle between the holding arm and the handle can be reduced or increased by repositioning or removing the stop pin.

A neoprene pressure pad is supplied with versions K0055.0075 and K0055.0150.
Accessory:K0100
K0101
K0102
K0103
K0106
K0107
Drawing reference:
1) stop pin position 1
2) stop pin position 2
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0055 Toggle clamps vertical with straight foot and adjustable clamping spindle 184 kB
 Technical information 2,8 MB

Drawings

Toggle clamps vertical with straight foot and adjustable clamping spindle

Overview of items (compressed)

Item selection/filter
Order No.Opening angle
holding arm
position 1
Opening angle
holding arm
position 2
Opening angle
holding arm
stop pin removed
Opening angle
handle
position 1
Opening angle
handle
position 2
Opening angle
handle
stop pin removed
Matching
plastic grip
CADAcc.PriceOrder
K0055.0075130°-195°90°-125°K0100.16  on request
K0055.015095°-185°75°-110°K0100.19  on request
K0055.025095°125°160°70°85°100°K0100.28  on request
K0055.035090°120°180°70°80°110°K0100.30  on request
K0055.045090°125°180°70°85°110°K0100.34  on request
K0055.055090°120°180°65°80°110°K0100.35  on request
Order No.

AA1A2BB1B2B3CC1C2DHLL1MHand
force
FH N
Retaining
force
F1 N
Retaining
force
F2 N
Clamping
force
F3 N
Clamping
force
F4 N
CADAcc.PriceOrder
K0055.00751626584175,522954,41065731M5x35807001100500750  on request
K0055.015012,7277126246,428115,45,11357043M6x50120135016508001050  on request
K0055.025019358126268,83917,577,119011075M8x60190100028009001700  on request
K0055.0350325091683310,654229,68,324514595M10x802302200450014003000  on request
K0055.045032531020104213,559258,78,7246177124M12x1002603200700014003000  on request
K0055.0550517612,520104116,51023212,712,3345230154M16x1502903000800018003900  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33