Product groups
Clamping spindles with vulcanized neoprene thrust pad
K1443

Clamping spindles with vulcanized neoprene thrust pad

go back

Item description/product images

DescriptionMaterial:Threaded spindle and nuts in steel or stainless steel.
Thrust pad neoprene.
Version:Threaded spindle and nuts electro zinc-plated or bright.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1443 Clamping spindles with vulcanized neoprene thrust pad 158 kB

Drawings

Clamping spindles with vulcanized neoprene thrust pad

Item selection/filter

Order No.

Main
material
D

D1MLL1CADAcc.PriceOrder
K1443.040421steel812M44210 on request
K1443.050372steel1010M5375,7 on request
K1443.060441steel1016M64414 on request
K1443.080631steel1319M86319 on request
K1443.100851steel1524M108526 on request
K1443.121001steel2531M1210026 on request
K1443.1040251stainless steel812M42510 on request
K1443.1050421stainless steel1113M54210 on request
K1443.1060501stainless steel1016M65014 on request
K1443.1080641stainless steel1319M86419 on request
K1443.1100851stainless steel2430M108526 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33