Product groups
Toggle clamps vertical with angled foot and adjustable clamping spindle
K0062

Toggle clamps vertical with angled foot and adjustable clamping...

go back

Item description/product images

DescriptionMaterial:Steel.Version:Trivalent passivated.
Clamping spindle and nuts phosphated.
Plastic grip oil-resistant.
Note:The opening angle between the holding arm and the handle can be reduced or increased by repositioning or removing the stop pin.

A neoprene pressure pad is supplied with version K0062.0100.
Accessory:K0100
K0101
K0102
K0103
K0106
K0107
Drawing reference:
1) Position 1
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0062 Toggle clamps vertical with angled foot and adjustable clamping spindle 179 kB
 Technical information 2,8 MB

Drawings

Toggle clamps vertical with angled foot and adjustable clamping spindle

Overview of items (compressed)

Item selection/filter
Order No.Opening angle
holding arm
position 1
Opening angle
holding arm
stop pin removed
Opening angle
handle
position 1
Opening angle
handle
stop pin removed
Matching
plastic grip
CADAcc.PriceOrder
K0062.010080°190°60°100°K0100.16  on request
K0062.0200105°175°70°95°K0100.22  on request
K0062.0300105°160°65°90°K0100.28  on request
Order No.AA1A2A3BB1B3CC1DHLL1L2MHand force
FH
N
Retaining
force
F1 N
Retaining
force
F2 N
Clamping
force
F3 N
Clamping
force
F4 N
CADAcc.PriceOrder
K0062.010014297,5-17,5285,5449,54,8122673136M5x35807001000500800  on request
K0062.020019358-26426,36412,75,5170793544M6x50100100022009501350  on request
K0062.0300355181635518,882196,82351439251M8x60130200037009001850  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33