Product groups
Toggle clamps vertical with flat foot and adjustable clamping spindle
K0058

Toggle clamps vertical with flat foot and adjustable clamping...

go back

Item description/product images

DescriptionMaterial:Steel or stainless steel.Version:Trivalent passivated.
Clamping spindle and nuts phosphated.
Stainless steel bright.
Plastic grip oil-resistant.
Note:The opening angle between the holding arm and the handle can be reduced or increased by repositioning or removing the stop pin.

A neoprene pressure pad is supplied with versions K0058.0075, K0058.0100 and K0058.0150.

An angle bracket cannot be supplied in stainless steel with versions K0058.0075N, K0058.0150N and K0058.0250N.
Accessory:K0098
K0100
K0101
K0102
K0103
K0106
K0107
Drawing reference:
1) stop pin position 1
2) stop pin position 2
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0058 Toggle clamps vertical with flat foot and adjustable clamping spindle 314 kB
 Technical information 2,8 MB

Drawings

Toggle clamps vertical with flat foot and adjustable clamping spindle
Toggle clamps vertical with flat foot and adjustable clamping spindle

Overview of items (compressed)

Item selection/filter
Order No.Main
material
Opening angle
holding arm
position 1
Opening angle
holding arm
position 2
Opening angle
holding arm
stop pin removed
Opening angle
handle
position 1
Opening angle
handle
position 2
Opening angle
handle
stop pin removed
Order No.
Angle bracket
Matching
plastic grip
CADAcc.PriceOrder
K0058.0075steel130°-160°90°-100°K0098.02K0100.16  on request
K0058.0100steel95°-185°65°-105°-K0100.16  on request
K0058.0150steel95°-185°75°-110°K0098.02K0100.19  on request
K0058.0200steel105°-175°70°-95°-K0100.22  on request
K0058.0250steel95°125°160°70°85°100°K0098.04K0100.28  on request
K0058.0300steel105°-160°65°-90°-K0100.28  on request
K0058.0350steel90°120°180°70°80°110°K0098.06K0100.30  on request
K0058.0450steel90°125°180°70°85°110°K0098.06K0100.34  on request
K0058.0550steel90°120°180°65°80°110°-K0100.35  on request
K0058.0075Nstainless steel130°-160°90°-100°-K0100.16  on request
K0058.0150Nstainless steel95°-185°75°-110°-K0100.19  on request
K0058.0250Nstainless steel95°125°160°70°85°100°-K0100.28  on request
Order No.

Main
material
AA1A2A3BB1B3B4CC1DHLL1MHand
force
FH N
Retaining
force
F1 N
Retaining
force
F2 N
Clamping
force
F3 N
Clamping
force
F4 N
CADAcc.PriceOrder
K0058.0075steel16255-24345,5-1694,4945732M5x35807001100500750  on request
K0058.0100steel162961424345,517,5229,54,8986738M5x35807001000500800  on request
K0058.0150steel12,7277-27386,4-23115,11217043M6x50120135016508001050  on request
K0058.0200steel1935812,727426,3253012,75,51357944M6x50100100022009501350  on request
K0058.0250steel19358-32478,8-3217,57,117511075M8x60190100028009001700  on request
K0058.0300steel254391934,5538,8-34198186143100M8x60130200037009001850  on request
K0058.0350steel32509-456410,6-43228,322014595M10x802302200450014003000  on request
K0058.0450steel325310-456412,7-51258,7228177124M12x1002603200700014003000  on request
K0058.0550steel517612,5-709516,5-843212,3312232156M16x1502903000800018003900  on request
K0058.0075Nstainless steel16255-24345,5-1694,4945732M5x35807001100500750  on request
K0058.0150Nstainless steel12,7277-27386,4-23115,11217043M6x50120135016508001050  on request
K0058.0250Nstainless steel19358-32478,8-3217,57,117511075M8x60190100028009001700  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33