Product groups
Toggle clamps latch horizontal with catch plate
K0080

Toggle clamps latch horizontal with catch plate

go back

Item description/product images

DescriptionMaterial:Steel or stainless steel.Version:Trivalent passivated.
Stainless steel bright.
Plastic grip oil-resistant.
Note:Latch toggle clamps are especially suitable for quickly closing and locking covers and hatches.
The travel can be set by altering the hasp length.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0080 Toggle clamps latch horizontal with catch plate 216 kB
 Technical information 2,8 MB

Drawings

Toggle clamps latch horizontal with catch plate

Overview of items (compressed)

Item selection/filter
Order No.Main
material
Opening
angle of
handle
Hand
force
FH N
Retaining
force
F2 N
Traction
force
F1 N
Travel
path
L max.
Travel
path
L min.
Travel
path
L1 max.
Travel
path
L1 min.
Clamping
travel
L2
CADAcc.PriceOrder
K0080.0140steel120°10020001800135105683816 on request
K0080.0250steel120°15040002700185145854524 on request
K0080.0450steel120°200700045002501901206532 on request
K0080.0140Nstainless steel120°10020001800135105683816 on request
K0080.0250Nstainless steel120°15040002700185145854524 on request
K0080.0450Nstainless steel120°200700045002501901206532 on request
Order No.

Main
material
AA1A2A3A4BB1B2B3DD1HSTCADAcc.PriceOrder
K0080.0140steel26134,51124362419165,24422,511,5 on request
K0080.0250steel351961432483326216,5664318,5 on request
K0080.0450steel513281940644536288,5885425,5 on request
K0080.0140Nstainless steel26134,51124362419165,24422,511,5 on request
K0080.0250Nstainless steel351961432483326216,5664318,5 on request
K0080.0450Nstainless steel513281940644536288,5885425,5 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33