Product groups
Toggle clamps pivot jaw
K0078

Toggle clamps pivot jaw

go back

Item description/product images

DescriptionMaterial:Steel, clamping bow in cast steelVersion:Trivalent passivated.
Plastic grip oil-resistant.
Note:The pivot jaw toggle clamp is ideal for applications in which there is little mounting space at the sides. In this case the clamp plate is secured from below to the work surface.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0078 Toggle clamps pivot jaw 147 kB
 Technical information 2,8 MB

Drawings

Toggle clamps pivot jaw

Item selection/filter

Order No.

Opening
angle of
holding arm
Opening
angle of
handle
Hand
force
FH N
Retaining
force
F1 N
Clamping
force
F3 N
Matching
plastic grip
CADAcc.PriceOrder
K0078.036090°50°25036001150K0100.30 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33