Product groups
Push-pull toggle clamps, steel or stainless steel 
retaining force up to 3150 N
K2282

Push-pull toggle clamps, steel or stainless steel retaining...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Steel or stainless steel A2.Version:Electro zinc-plated steel.
Bright stainless steel.
Plastic handle, oil-resistant.
Note:The clamps lock in the open and closed grip positions.
They can be used for thrust or tractive clamping.

Form C with square push rod for high torsional forces.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2282 Push-pull toggle clamps, steel or stainless steel retaining force up to 3150 N 440 kB

Drawings (total overview)

Push-pull toggle clamps, steel or stainless steel 
retaining force up to 3150 N
Push-pull toggle clamps, steel or stainless steel 
retaining force up to 3150 N

Push-pull toggle clamps, steel or stainless steel, retaining force up to 3150 N, Form A

More information

Drawings

Push-pull toggle clamps, steel or stainless steel, retaining force up to 3150 N, Form A

Item selection/filter

Order No.FormMain
material
A

A1A2BB1B5C1DD1HTravel
S
LL1MOpening
angle of
handle
Hand
force
FH N
Clamping
force
F1 N
Retaining
force
F2 N
CADAcc.PriceOrder
K2282.024501Asteel44,557,26,422,2325,112,75,51041,317,875,117,9M6x50186°6015002450 on request
K2282.124501Astainless steel A244,557,26,422,2325,112,75,51041,317,875,617,9M6x50186°6015002450 on request

Push-pull toggle clamps, steel or stainless steel, retaining force up to 3150 N, Form B

More information

Drawings

Push-pull toggle clamps, steel or stainless steel, retaining force up to 3150 N, Form B

Item selection/filter

Order No.FormMain
material
A

A1A2A3BB1B5C1DD1HTravel
S
LL1MOpening
angle of
handle
Hand
force
FH N
Clamping
force
F1 N
Retaining
force
F2 N
CADAcc.PriceOrder
K2282.031502Bsteel41,3109,534,915,941,355,64,817,57,112,683,341,3153,243,7M8x50180°10018003150 on request

Push-pull toggle clamps, steel or stainless steel, retaining force up to 3150 N, Form C

More information

Drawings

Push-pull toggle clamps, steel or stainless steel, retaining force up to 3150 N, Form C

Item selection/filter

Order No.FormMain
material
A

A1A2A3BB1B5C1DD1HTravel
S
LL1MOpening
angle of
handle
Hand
force
FH N
Clamping
force
F1 N
Retaining
force
F2 N
CADAcc.PriceOrder
K2282.031503Csteel41,3109,534,915,941,355,64,817,57,112,683,341,3153,243,7M8x50180°10018003150 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33