Product groups
Toggle clamps horizontal with straight foot and adjustable clamping spindle
K0661

Toggle clamps horizontal with straight foot and adjustable...

go back

Item description/product images

DescriptionMaterial:Steel.
Grip polyamide.
Version:Carbonitrided and black oxidised.
Grip blue, black or red.
Note:Maintenance-free high quality link bushings. Sustainable constant use of force during opening and closing. Optimum stability through the conical, U-profile clamping arm.On request:Other grip colours.Accessory:K0106
K0383
K0388
K0390
K0391
K0392
K0393
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0661 Toggle clamps horizontal with straight foot and adjustable clamping spindle 393 kB
 Technical information for toggle clamps with safety locks 564 kB

Drawings

Toggle clamps horizontal with straight foot and adjustable clamping spindle

Item selection/filter

Order No.Component
colour
hole
arrangement
Opening
angle of
holding arm
Opening
angle of
handle
Hand
force
FH N
Retaining
force
F1 N
Retaining
force
F2 N
Clamping
force
F3 N
Clamping
force
F4 N
CADAcc.PriceOrder
K0661.005001ultramarine RAL 5002286°67°100650900550620  on request
K0661.006001ultramarine RAL 5002386°67°160135019007201200  on request
K0661.008001ultramarine RAL 5002386°67°200200028008301400  on request
K0661.010001ultramarine RAL 5002390°71°2502200450012002800  on request
K0661.012001ultramarine RAL 5002488°68°2802400550010002800  on request
K0661.005000black grey RAL 7021286°67°100650900550620  on request
K0661.006000black grey RAL 7021386°67°160135019007201200  on request
K0661.008000black grey RAL 7021386°67°200200028008301400  on request
K0661.010000black grey RAL 7021390°71°2502200450012002800  on request
K0661.012000black grey RAL 7021488°68°2802400550010002800  on request
K0661.005003traffic red RAL 3020286°67°100650900550620  on request
K0661.006003traffic red RAL 3020386°67°160135019007201200  on request
K0661.008003traffic red RAL 3020386°67°200200028008301400  on request
K0661.010003traffic red RAL 3020390°71°2502200450012002800  on request
K0661.012003traffic red RAL 3020488°68°2802400550010002800  on request
Order No.Component
colour
MA

A1A2A3A4BB1B2B3B6CC2DHH1LL1CADAcc.PriceOrder
K0661.005001ultramarine RAL 5002M5x2518274,513,5-8,14,113,29,222,526,25,25,552,247,9125,741,8  on request
K0661.006001ultramarine RAL 5002M6x3526396,5-2,514,19,117,512,543,536,985,575,271186,660,5  on request
K0661.008001ultramarine RAL 5002M8x4526449-3,514,19,1211641,546,510,56,288,284,3223,174,9  on request
K0661.010001ultramarine RAL 5002M10x5541,5599-216,29,226194759,6108,8114,3107,5279,4103,9  on request
K0661.012001ultramarine RAL 5002M12x7044651140116,29,228214775,913,58,5128,4125,2314,7122  on request
K0661.005000black grey RAL 7021M5x2518274,513,5-8,14,113,29,222,526,25,25,552,247,9125,741,8  on request
K0661.006000black grey RAL 7021M6x3526396,5-2,514,19,117,512,543,536,985,575,271186,660,5  on request
K0661.008000black grey RAL 7021M8x4526449-3,514,19,1211641,546,510,56,288,284,3223,174,9  on request
K0661.010000black grey RAL 7021M10x5541,5599-216,29,226194759,6108,8114,3107,5279,4103,9  on request
K0661.012000black grey RAL 7021M12x7044651140116,29,228214775,913,58,5128,4125,2314,7122  on request
K0661.005003traffic red RAL 3020M5x2518274,513,5-8,14,113,29,222,526,25,25,552,247,9125,741,8  on request
K0661.006003traffic red RAL 3020M6x3526396,5-2,514,19,117,512,543,536,985,575,271186,660,5  on request
K0661.008003traffic red RAL 3020M8x4526449-3,514,19,1211641,546,510,56,288,284,3223,174,9  on request
K0661.010003traffic red RAL 3020M10x5541,5599-216,29,226194759,6108,8114,3107,5279,4103,9  on request
K0661.012003traffic red RAL 3020M12x7044651140116,29,228214775,913,58,5128,4125,2314,7122  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33